1

Sprockets, Hostaform C, 04-1

Manufacturer NOZAG
Description Sprockets aus plastic, injection moulded, compatible to precision roller-chain DIN 8187
Part number C 2104-13
Product selection
Selector Type no Number of teeth da (mm) d (mm) N (mm) B (mm) L (mm) I (mm) Material
1 C 2104-13 13 27.5 25.07 18 8 H9 10 2.6 plastic, injection moulded
2 C 2104-15 15 31 28.86 21 8 H9 10 2.6 plastic, injection moulded
3 C 2104-17 17 35 32.65 24 8 H9 13 2.6 plastic, injection moulded
4 C 2104-19 19 39 36.45 24 8 H9 13 2.6 plastic, injection moulded
5 C 2104-21 21 42.5 40.26 28 10 H9 13 2.6 plastic, injection moulded
6 C 2104-23 23 46.5 44.06 28 10 H9 13 2.6 plastic, injection moulded
7 C 2104-25 25 50 47.87 28 10 H9 13 2.6 plastic, injection moulded
Type no
Number of teeth
da (mm)
d (mm)
N (mm)
B (mm)
L (mm)
I (mm)
Material
Contact the supplier
NOZAG Manufacturer of drive elements
Nozag Sarl
Nozag AG
Nozag GmbH