1

Sprockets, 083, 084

Manufacturer NOZAG
Description Sprocket discs made of steel, compatible to chain 083, 084 (1/2" x 3 /16" R Ø 7.75 mm)
Part number 1004-10
Product selection
Selector Type no Number of teeth da (mm) d (mm) B (mm) Material
1 1004-10 10 46 41.1 8 Steel C43
2 1004-11 11 49 45.07 8 Steel C43
3 1004-12 12 54 49.07 8 Steel C43
4 1004-13 13 58 53.06 8 Steel C43
5 1004-14 14 62 57.07 8 Steel C43
6 1004-15 15 66 61.09 8 Steel C43
7 1004-16 16 70 65.1 10 Steel C43
8 1004-17 17 74 69.11 10 Steel C43
9 1004-18 18 78 73.14 10 Steel C43
10 1004-19 19 82 77.16 10 Steel C43
11 1004-20 20 86 81.19 10 Steel C43
12 1004-21 21 91 85.22 10 Steel C43
13 1004-22 22 95 89.24 10 Steel C43
14 1004-23 23 99 93.27 10 Steel C43
15 1004-24 24 103 97.29 10 Steel C43
16 1004-25 25 107 101.33 10 Steel C43
17 1004-26 26 111 105.36 12 Steel C43
18 1004-27 27 115 109.4 12 Steel C43
19 1004-28 28 119 113.42 12 Steel C43
20 1004-29 29 123 117.46 12 Steel C43
21 1004-30 30 127 121.5 12 Steel C43
22 1004-31 31 131 125.54 12 Steel C43
23 1004-32 32 135 129.56 12 Steel C43
24 1004-33 33 139 133.6 12 Steel C43
25 1004-34 34 143 137.64 12 Steel C43
26 1004-35 35 147 141.68 12 Steel C43
27 1004-36 36 151 145.72 16 Steel C43
28 1004-37 37 155 149.76 16 Steel C43
29 1004-38 38 159 153.8 16 Steel C43
30 1004-40 40 168 161.87 16 Steel C43
31 1004-41 41 171 165.91 16 Steel C43
32 1004-42 42 176 169.95 16 Steel C43
33 1004-43 43 179 173.99 16 Steel C43
34 1004-44 44 184 178.03 16 Steel C43
35 1004-45 45 188 182.07 16 Steel C43
36 1004-46 46 192 186.1 20 Steel C43
37 1004-47 47 196 190.14 20 Steel C43
38 1004-48 48 200 194.18 20 Steel C43
39 1004-49 49 203 198.22 20 Steel C43
40 1004-50 50 208 202.26 20 Steel C43
41 1004-52 52 216 210.34 20 Steel C43
42 1004-54 54 224 218.43 20 Steel C43
43 1004-55 55 228 222.46 20 Steel C43
44 1004-57 57 236 230.54 20 Steel C43
45 1004-60 60 249 242.66 20 Steel C43
46 1004-65 65 269 262.86 20 Steel C43
47 1004-70 70 289 283.07 25 Steel C43
48 1004-72 72 297 291.16 25 Steel C43
49 1004-76 76 313 307.33 25 Steel C43
50 1004-80 80 329 323.48 25 Steel C43
51 1004-90 90 369 363.9 25 Steel C43
52 1004-95 95 389 384.11 25 Steel C43
Type no
Number of teeth
da (mm)
d (mm)
B (mm)
Material
Contact the supplier
NOZAG Manufacturer of drive elements
Nozag Sarl
Nozag AG
Nozag GmbH