1

Round racks, steel, (hardened and) tempered, milled

Manufacturer NOZAG
Description Round racks, steel, of high quality, specially treated bright steel, toothing milled, hardened and tempered, gearing grade 8e27
Part number VA 1010- 500
Product selection
Selector type nr. Z Module D (mm) tol. of D L (mm) b (mm) h0 (mm) kg GT Material
1 VA 1010- 500 159 1 10 h6 499.5 6 9 0.66 0.116 Heat treatable steel, tensile strength approx. 950 N/mm2
2 VA 1010-1000 318 1 10 h6 999 6 9 1.35 0.132 Heat treatable steel, tensile strength approx. 950 N/mm2
3 VA 1515- 500 106 1.5 15 h6 499.5 10 13.5 0.84 0.123 Heat treatable steel, tensile strength approx. 950 N/mm2
4 VA 1515-1000 212 1.5 15 h6 999 10 13.5 1.7 0.14 Heat treatable steel, tensile strength approx. 950 N/mm2
5 VA 2020- 500 80 2 20 h6 502.7 12 18 1.1 0.128 Heat treatable steel, tensile strength approx. 950 N/mm2
6 VA 2020-1000 159 2 20 h6 999 12 18 2.2 0.146 Heat treatable steel, tensile strength approx. 950 N/mm2
7 VA 3030- 500 53 3 30 h6 499.5 18 27 2.5 0.135 Heat treatable steel, tensile strength approx. 950 N/mm2
8 VA 3030-1000 106 3 30 h6 999 18 27 5.1 0.154 Heat treatable steel, tensile strength approx. 950 N/mm2
9 VA 4040- 500 40 4 40 h6 502.6 24 36 4.5 0.141 Heat treatable steel, tensile strength approx. 950 N/mm2
10 VA 4040-1000 80 4 40 h6 1005.3 24 36 9.1 0.161 Heat treatable steel, tensile strength approx. 950 N/mm2
type nr.
Z
Module
D (mm)
tol. of D
L (mm)
b (mm)
h0 (mm)
kg
GT
Material
Contact the supplier
NOZAG Manufacturer of drive elements
Nozag Sarl
Nozag AG
Nozag GmbH