1

Precision Combined Bearings - Axial Bearing fixed

Manufacturer NOZAG
Description Precision Combined Bearings - Axial Bearing fixed
Reference PRF04-054
Note PRF04-054
Product selection
Selector Type D (mm) T (mm) d -0.05 (mm) H (mm) h (mm) B (mm) A (mm) S (mm) r (mm) Weight (kg) Profiles Standard
1 PRF04-054 64.8 42 30 37.5 30.5 20 2.5 20 3 0.55 UPR0
2 PRF14-055 73.8 48 35 44 36 23 2.5 22 4 0.85 UPR1
3 PRF24-056 81.8 54 40 48 36.5 23 3 26 4 1.1 UPR2
4 PRF34-058 92.8 59 45 57 44 30 3.5 26 3 1.7 UPR3
5 PRF44-061 111.8 71 60 69 55 31 4 34 5 2.95 UPR4
6 PRF54-062 127.8 80 60 72.3 56 37 5 40 5 4.1 UPR5
Type
D (mm)
T (mm)
d -0.05 (mm)
H (mm)
h (mm)
B (mm)
A (mm)
S (mm)
r (mm)
Weight (kg)
Profiles Standard
Contact the supplier
NOZAG Hersteller von Antriebselementen
Nozag AG
Nozag AG
Users Who Downloaded This Product Also Downloaded
Page