1

Precision Combined Bearings - Axial Bearing eccentric adjustable

Manufacturer NOZAG
Description Precision Combined Bearings - Axial Bearing eccentric adjustable
Reference PRE04-454
Note PRE04-454
Product selection
Selector Type D (mm) T (mm) d -0.05 (mm) H (mm) h (mm) B (mm) A (mm) S (mm) r (mm) Weight (kg) Profiles
1 PRE04-454 64.8 42 30 37,5 - 39 30,5 - 32 20 4 - 5,5 20 3 0.55 PR 0 Nb
2 PRE14-455 73.8 48 35 44 - 45,5 36 - 37,5 23 4 - 5,5 20 4 0.8 PR 1 Nb
3 PRE24-456 81.8 54 40 48 - 49,5 37 - 38,5 23 3,5 - 5 26 4 1.05 PR 2 Nb
4 PRE34-458 92.8 59 45 57 - 58,5 44 - 45,5 30 4 - 5,5 26 4 1.65 PR 3 Nb
5 PRE44-461 111.8 69 60 69 - 71 55 - 57 31 4 - 6 30 5 2.85 PR 4 Nb
6 PRE54-462 127.8 80 60 72,3 - 76,3 56 - 60 37 5 - 9 34 5 4 PR 5 Nb
Type
D (mm)
T (mm)
d -0.05 (mm)
H (mm)
h (mm)
B (mm)
A (mm)
S (mm)
r (mm)
Weight (kg)
Profiles
Contact the supplier
NOZAG Hersteller von Antriebselementen
Nozag AG
Nozag AG
Users Who Downloaded This Product Also Downloaded
Page