1

Plasti-slide rails type GLB

Manufacturer NOZAG
Description Plasti-slide rails type GLB
Part number GLB-06
Product selection
Selector Type no Chains ISO/DIN Pitch B (mm) H (mm) b3 (mm) b4 (mm) b5 (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) weight (kg) DIN
1 GLB-06 06 B-1 3/8" 20 25 9.3 3.7 6.6 3.1 1.4 5.6 22.2 0.44 for roller chains, european design, according to ISO/DIN 8187
2 GLB-083 083 1/2" 20 25 11.7 4 8 2.7 1.1 4.7 22.6 0.44 for roller chains, european design, according to ISO/DIN 8187
3 GLB-08 08 B-1 1/2" 24 30 12.8 5 8.7 3.9 1.3 7.6 26.2 0.624 for roller chains, european design, according to ISO/DIN 8187
4 GLB-10 10 B-1 5/8" 30 35 15.4 5.6 10.4 4 1.5 9.5 30.3 0.921 for roller chains, european design, according to ISO/DIN 8187
5 GLB-12 12 B-1 3/4" 40 35 16.9 6.7 12.3 4.4 1.8 11.5 29.2 1.24 for roller chains, european design, according to ISO/DIN 8187
6 GLB-16 16 B-1 1" 40 45 24.4 9 16.1 8.8 1.5 16.9 36.5 1.48 for roller chains, european design, according to ISO/DIN 8187
Type no
Chains ISO/DIN
Pitch
B (mm)
H (mm)
b3 (mm)
b4 (mm)
b5 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
weight (kg)
DIN
Contact the supplier
NOZAG Manufacturer of drive elements
Nozag Sarl
Nozag AG
Nozag GmbH