1

High performance bevel gearboxes RM, type D, shaft both sides

Manufacturer NOZAG
Description High performance bevel gearboxes RM, type D, shaft both sides
Part number RM 12 -1D
Product selection
Selector Type No. i = x : 1 A (mm) B (mm) C (mm) d1 (mm) tol. of D1 D2 (mm) tol. of D2 D3 (mm) tol. of D3 D4 (mm) tol. of D4 D5 (mm) E (mm) F (mm) G (mm) H (mm) L1 (mm) L2 (mm) M (mm) N (mm) O (mm) P R S1 S2 C1 C2 T (mm)
1 RM 12 -1D 1 144 72 46 12 j6 12 j6 44 h7 65 h7 54 42 2 74 32.5 26 26 100 65 45 M6 M6 M4 x 8 M4 x 8 20 x 4 x 4 20 x 4 x 4 9.5
2 RM 12 -2D 2 144 72 46 12 j6 12 j6 44 h7 65 h7 54 42 2 74 32.5 26 26 100 65 45 M6 M6 M4 x 8 M4 x 8 20 x 4 x 4 20 x 4 x 4 9.5
3 RM 12 -3D 3 144 72 46 12 j6 12 j6 44 h7 65 h7 54 42 2 74 32.5 26 26 100 65 45 M6 M6 M4 x 8 M4 x 8 20 x 4 x 4 20 x 4 x 4 9.5
4 RM 19 -1D 1 210 105 65 19 j6 19 j6 60 h7 86 h7 72 59 4 100 45 40 40 140 90 70 M6 M6 M6 x 12 M6 x 12 35 x 6 x 6 35 x 6 x 6 14
5 RM 19 -2D 2 210 105 65 19 j6 19 j6 60 h7 86 h7 72 59 4 100 45 40 40 140 90 70 M6 M6 M6 x 12 M6 x 12 35 x 6 x 6 35 x 6 x 6 14
6 RM 19 -3D 3 210 105 65 19 j6 19 j6 60 h7 86 h7 72 59 4 100 45 40 40 140 90 70 M6 M6 M6 x 12 M6 x 12 35 x 6 x 6 35 x 6 x 6 14
7 RM 19 -4D 4 210 105 65 14 j6 19 j6 60 h7 86 h7 72 59 4 100 45 30 40 130 90 70 M6 M6 M5 x 10 M6 x 12 25 x 5 x 5 35 x 6 x 6 14
8 RM 19 -5D 5 210 105 65 14 j6 19 j6 60 h7 86 h7 72 59 4 100 45 30 40 130 90 70 M6 M6 M5 x 10 M6 x 12 25 x 5 x 5 35 x 6 x 6 14
9 RM 24 -1D 1 260 130 80 24 j6 24 j6 70 h7 105 h7 88 73 5 115 55 50 50 165 110 88 M8 M8 M8 x 16 M8 x 16 40 x 8 x 7 40 x 8 x 7 18
10 RM 24 -2D 2 260 130 80 24 j6 24 j6 70 h7 105 h7 88 73 5 115 55 50 50 165 110 88 M8 M8 M8 x 16 M8 x 16 40 x 8 x 7 40 x 8 x 7 18
11 RM 24 -3D 3 260 130 80 24 j6 24 j6 70 h7 105 h7 88 73 5 115 55 50 50 165 110 88 M8 M8 M8 x 16 M8 x 16 40 x 8 x 7 40 x 8 x 7 18
12 RM 24 -4D 4 260 130 80 19 j6 24 j6 70 h7 105 h7 88 73 5 115 55 40 50 155 110 88 M8 M8 M6 x 12 M8 x 16 35 x 6 x 6 40 x 8 x 7 18
13 RM 24 -5D 5 260 130 80 19 j6 24 j6 70 h7 105 h7 88 73 5 115 55 40 50 155 110 88 M8 M8 M6 x 12 M8 x 16 35 x 6 x 6 40 x 8 x 7 18
14 RM 32 -1D 1 310 155 95 32 j6 32 j6 95 h7 135 h7 115 88 5 145 70 60 60 205 140 110 M10 M10 M10 x 20 M10 x 20 50 x 10 x 8 50 x 10 x 8 18
15 RM 32 -2D 2 310 155 95 32 j6 32 j6 95 h7 135 h7 115 88 5 145 70 60 60 205 140 110 M10 M10 M10 x 20 M10 x 20 50 x 10 x 8 50 x 10 x 8 18
16 RM 32 -3D 3 310 155 95 32 j6 32 j6 95 h7 135 h7 115 88 5 145 70 60 60 205 140 110 M10 M10 M10 x 20 M10 x 20 50 x 10 x 8 50 x 10 x 8 18
17 RM 32 -4D 4 310 155 95 24 j6 32 j6 95 h7 135 h7 115 88 5 145 70 50 60 195 140 110 M10 M10 M8 x 16 M10 x 20 40 x 8 x 7 50 x 10 x 8 18
18 RM 32 -5D 5 310 155 95 24 j6 32 j6 95 h7 135 h7 115 88 5 145 70 50 60 195 140 110 M10 M10 M8 x 16 M10 x 20 40 x 8 x 7 50 x 10 x 8 18
19 RM 38 -1D 1 360 180 110 38 j6 38 j6 120 h7 165 h7 145 103 5 170 85 70 70 240 170 136 M12 M12 M12 x 24 M12 x 24 60 x 10 x 8 60 x 10 x 8 18
20 RM 38 -2D 2 360 180 110 38 j6 38 j6 120 h7 165 h7 145 103 5 170 85 70 70 240 170 136 M12 M12 M12 x 24 M12 x 24 60 x 10 x 8 60 x 10 x 8 18
21 RM 38 -3D 3 360 180 110 38 j6 38 j6 120 h7 165 h7 145 103 5 170 85 70 70 240 170 136 M12 M12 M12 x 24 M12 x 24 60 x 10 x 8 60 x 10 x 8 18
22 RM 38 -4D 4 360 180 110 28 j6 38 j6 120 h7 165 h7 145 103 5 170 85 60 70 230 170 136 M12 M12 M10 x 20 M12 x 24 50 x 8 x 7 60 x 10 x 8 18
23 RM 38 -5D 5 360 180 110 28 j6 38 j6 120 h7 165 h7 145 103 5 170 85 60 70 230 170 136 M12 M12 M10 x 20 M12 x 24 50 x 8 x 7 60 x 10 x 8 18
24 RM 42 -1D 1 410 205 125 42 j6 42 j6 135 h7 190 h7 165 118 5 195 100 80 80 275 200 155 M12 M12 M12 x 24 M12 x 24 70 x 12 x 8 70 x 12 x 8 18
25 RM 42 -2D 2 410 205 125 42 j6 42 j6 135 h7 190 h7 165 118 5 195 100 80 80 275 200 155 M12 M12 M12 x 24 M12 x 24 70 x 12 x 8 70 x 12 x 8 18
26 RM 42 -3D 3 410 205 125 42 j6 42 j6 135 h7 190 h7 165 118 5 195 100 80 80 275 200 155 M12 M12 M12 x 24 M12 x 24 70 x 12 x 8 70 x 12 x 8 18
27 RM 42 -4D 4 410 205 125 32 j6 42 j6 135 h7 190 h7 165 118 5 195 100 60 80 255 200 155 M12 M12 M10 x 20 M12 x 24 50 x 10 x 8 70 x 12 x 8 18
28 RM 42 -5D 5 410 205 125 32 j6 42 j6 135 h7 190 h7 165 118 5 195 100 60 80 255 200 155 M12 M12 M10 x 20 M12 x 24 50 x 10 x 8 70 x 12 x 8 18
29 RM 55 -1D 1 520 260 150 55 j6 55 j6 170 h7 230 h7 205 143 5 245 120 110 110 355 240 190 M14 M14 M14 x 28 M14 x 28 100 x 16 x 10 100 x 16 x 10 23
30 RM 55 -2D 2 520 260 150 55 j6 55 j6 170 h7 230 h7 205 143 5 245 120 110 110 355 240 190 M14 M14 M14 x 28 M14 x 28 100 x 16 x 10 100 x 16 x 10 23
31 RM 55 -3D 3 520 260 150 55 j6 55 j6 170 h7 230 h7 205 143 5 245 120 110 110 355 240 190 M14 M14 M14 x 28 M14 x 28 100 x 16 x 10 100 x 16 x 10 23
32 RM 55 -4D 4 520 260 150 42 j6 55 j6 170 h7 230 h7 205 143 5 245 120 80 110 325 240 190 M14 M14 M12 x 24 M14 x 28 70 x 12 x 8 100 x 16 x 10 23
33 RM 55 -5D 5 520 260 150 42 j6 55 j6 170 h7 230 h7 205 143 5 245 120 80 110 325 240 190 M14 M14 M12 x 24 M14 x 28 70 x 12 x 8 100 x 16 x 10 23
Type No.
i = x : 1
A (mm)
B (mm)
C (mm)
d1 (mm)
tol. of D1
D2 (mm)
tol. of D2
D3 (mm)
tol. of D3
D4 (mm)
tol. of D4
D5 (mm)
E (mm)
F (mm)
G (mm)
H (mm)
L1 (mm)
L2 (mm)
M (mm)
N (mm)
O (mm)
P
R
S1
S2
C1
C2
T (mm)
Contact the supplier
NOZAG Hersteller von Antriebselementen
Nozag AG
Nozag AG
Users Who Downloaded This Product Also Downloaded
Page