5

Flange plates square

Manufacturer NOZAG
Description Flange plates square for Combined Bearings and Radial Bearings
Reference APQ0
Description1 washer
Reference1 without Washer
Note1 -
Product selection
Selector Type B (mm) C (mm) G H (mm) T (mm) Weight (kg)
3 APQ0 60 40 M10 30 10 0.28
4 APQ1 80 50 M12 35 15 0.75
5 APQ2 80 50 M12 40 15 0.75
6 APQ3 120 90 M16 45 20 1.85
7 APQ4 120 80 M16 60 20 2.2
Type
B (mm)
C (mm)
G
H (mm)
T (mm)
Weight (kg)
Contact the supplier
NOZAG Manufacturer of drive elements
Nozag AG
Nozag GmbH
Nozag Sarl