5

Flange plates rectangular for Combined Bearings and Radial Bearings

Manufacturer NOZAG
Description Flange plates rectangular for Combined Bearings and Radial Bearings
Reference APR0-DS-0-0.5
Description1 washer
Reference1 DS-0-0.5
Note1 DS-0-0.5
Product selection
Selector Type A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G H (mm) T (mm) Weight (kg)
3 APR0 100 60 40 40 80 10.5 M10 30 10 0.35
4 APR1 120 80 50 50 90 12.5 M12 35 15 0.9
5 APR2 120 80 50 50 90 12.5 M12 40 15 0.85
6 APR3 160 100 60 60 120 17 M16 45 20 2.35
7 APR4 180 120 80 80 140 17 M16 60 20 2.65
Type
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G
H (mm)
T (mm)
Weight (kg)
Contact the supplier
NOZAG Hersteller von Antriebselementen
Nozag AG
Nozag AG
Users Who Downloaded This Product Also Downloaded
Page