1

Bevel gears, die-casting in zinc (zamak), straight toothed)

Manufacturer NOZAG
Description Bevel gears, die-casting in zinc (zamak), straight toothed)
Part number Z 101616
Product selection
Selector type nr. teeth Module i d (mm) da (mm) N (mm) n (mm) L (mm) H (mm) A (mm) b (mm) B (mm) tol. of B Material
1 Z 101616 16 1 1:1 16 17.3 12 7.5 13.1 13.1 17.7 4.5 6 H7 Die-casting in zinc (Zamak)
2 Z 151616 16 1.5 1:1 24 26 19 10.8 17 18.6 25.7 6.7 8 H7 Die-casting in zinc (Zamak)
3 Z 201616 16 2 1:1 32 34.6 23 10 19.2 21.3 30 9.6 10 H7 Die-casting in zinc (Zamak)
4 Z 251616 16 2.5 1:1 40 43.3 26 12 22.9 25.5 36 12.3 12 H7 Die-casting in zinc (Zamak)
5 Z 301616 16 3 1:1 48 52.3 30 13 26 29.3 42.5 14 14 H7 Die-casting in zinc (Zamak)
6 Z 351616 16 3.5 1:1 56 61.5 34 14 29.1 33.2 49.4 15.5 16 H7 Die-casting in zinc (Zamak)
type nr.
teeth
Module
i
d (mm)
da (mm)
N (mm)
n (mm)
L (mm)
H (mm)
A (mm)
b (mm)
B (mm)
tol. of B
Material
Contact the supplier
NOZAG Hersteller von Antriebselementen
Nozag AG
Nozag AG