1

TRS Transducer with return spring

Manufacturer novotechnik
Description TRS 25
Part Number 023271
Product selection
Selector Part Number defined electrical range [mm] electrical range [mm] housing length (dim. A) [mm] mechanical stroke (dim. B) [mm] nominal resistance [kOhm] independent linearity [+-%]
1 023271 25 27 63 30 1 0,2
2 023272 50 52 94,4 55 5 0,15
3 023273 75 77 134,4 80 5 0,1
4 023274 100 102 166 105 5 0,075
5 023275 25 27 63 30 1 0,1
6 023276 50 52 94,4 55 5 0,1
7 023277 50 52 94,4 55 5 0,05
8 023278 75 77 134,4 80 5 0,05
9 023279 100 102 166 105 5 0,05
Part Number
defined electrical range [mm]
electrical range [mm]
housing length (dim. A) [mm]
mechanical stroke (dim. B) [mm]
nominal resistance [kOhm]
independent linearity [+-%]
Documentation
Contact the supplier
novotechnik Leader in Measurement Technology development
Novotechnik Messwertaufnehmer OHG