2

06652 Wing grips with internal thread

Manufacturer norelem
Description WING GRIP M04X15, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:GR...
Part Number 06652-904
Product selection
Selector Part Number Description T H1 H B A=GRIFFLÄNGE D2 D=GEWINDE Version Colour Customs tariff number Country of origin Region of origin L=GEWINDELÄNGE Material
1 06652-904 WING GRIP M04X15, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:GR... 10 8,5 18 4,5 38 12 M4 73181692 DE 08 10
13 06652-9045 WING GRIP M04X15, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:GR... 10 8,5 18 4,5 38 12 M4 light grey 73181692 DE 08 10
16 06652-9046 WING GRIP M04X10, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:RE... 10 8,5 18 4,5 38 12 M4 traffic red 73181692 DE 08 10
19 06652-9047 WING GRIP M04X10, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:YE... 10 8,5 18 4,5 38 12 M4 bright yellow 73181692 DE 08 10
22 06652-905 WING GRIP M05X20, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:RE... 10 8,5 18 4,5 38 12 M5 anthracite grey 73181692 DE 08 15
38 06652-9055 WING GRIP M05X15, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:GR... 10 8,5 18 4,5 38 12 M5 light grey 73181692 DE 08 15
42 06652-9056 WING GRIP M05, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:RED R... 10 8,5 18 4,5 38 12 M5 bush steel traffic red 73181692 DE 08 15
46 06652-9057 WING GRIP M05, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:YELLO... 10 8,5 18 4,5 38 12 M5 bush steel bright yellow 73181692 DE 08 15
50 06652-906 WING GRIP M06X20, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:YE... 10 8,5 18 4,5 38 12 M6 anthracite grey 73181692 DE 08 20
66 06652-9065 WING GRIP M06X40, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:GR... 10 8,5 18 4,5 38 12 M6 light grey 73181692 DE 08 20
70 06652-9066 WING GRIP M06X40, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:RE... 10 8,5 18 4,5 38 12 M6 traffic red 73181692 DE 08 20
74 06652-9067 WING GRIP M06X40, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:YE... 10 8,5 18 4,5 38 12 M6 bright yellow 73181692 DE 08 20
78 06652-105 WING GRIP M05X15, A=50 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:RE... 10 11,5 24 5 50 14 M5 anthracite grey 73181692 DE 08 15 steel
90 06652-1055 WING GRIP M05X20, A=50 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:GR... 10 11,5 24 5 50 14 M5 light grey 73181692 DE 08 15 steel
93 06652-1056 WING GRIP M05X20, A=50 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:RE... 10 11,5 24 5 50 14 M5 traffic red 73181692 DE 08 15 steel
96 06652-1057 WING GRIP M05, A=50 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:YELLO... 10 11,5 24 5 50 14 M5 bush steel bright yellow 73181692 DE 08 15 steel
99 06652-106 WING GRIP M06X30, A=50 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:RE... 10 11,5 24 5 50 14 M6 anthracite grey 73181692 DE 08 20 steel
115 06652-1065 WING GRIP M06X30, A=50 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:GR... 10 11,5 24 5 50 14 M6 light grey 73181692 DE 08 20 steel
119 06652-1066 WING GRIP M06X40, A=50 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:RE... 10 11,5 24 5 50 14 M6 traffic red 73181692 DE 08 20 steel
123 06652-1067 WING GRIP M06X40, A=50 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:YE... 10 11,5 24 5 50 14 M6 bright yellow 73181692 DE 08 20 steel
127 06652-208 WING GRIP M08X20, A=75 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:RE... 14 16,5 35,6 7 75 21 M8 anthracite grey 73181692 DE 08 20 steel
143 06652-2085 WING GRIP M08X40, A=75 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:GR... 14 16,5 35,6 7 75 21 M8 light grey 73181692 DE 08 20 steel
147 06652-2086 WING GRIP M08X40, A=75 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:RE... 14 16,5 35,6 7 75 21 M8 traffic red 73181692 DE 08 20 steel
151 06652-2087 WING GRIP M08X40, A=75 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:YE... 14 16,5 35,6 7 75 21 M8 bright yellow 73181692 DE 08 20 steel
155 06652-210 WING GRIP M10X50, A=75 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:GR... 14 16,5 35,6 7 75 21 M10 73181692 DE 08 20 steel
175 06652-2105 WING GRIP M10X30, A=75 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:GR... 14 16,5 35,6 7 75 21 M10 light grey 73181692 DE 08 20 steel
180 06652-2106 WING GRIP M10X50, A=75 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:RE... 14 16,5 35,6 7 75 21 M10 traffic red 73181692 DE 08 20 steel
185 06652-2107 WING GRIP M10X40, A=75 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, COMP:YE... 14 16,5 35,6 7 75 21 M10 bright yellow 73181692 DE 08 20 steel
190 06652-0904 WING GRIP M04X15, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 10 8,5 18 4,5 38 12 M4 73181639 DE 08 10
202 06652-09045 WING GRIP M04X15, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 10 8,5 18 4,5 38 12 M4 light grey 73181639 DE 08 10
205 06652-09046 WING GRIP M04X10, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 10 8,5 18 4,5 38 12 M4 traffic red 73181639 DE 08 10
208 06652-09047 WING GRIP M04, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEEL, ... 10 8,5 18 4,5 38 12 M4 bush stainless steel bright yellow 73181639 DE 08 10
211 06652-0905 WING GRIP M05X20, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 10 8,5 18 4,5 38 12 M5 anthracite grey 73181639 DE 08 15
227 06652-09055 WING GRIP M05X20, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 10 8,5 18 4,5 38 12 M5 light grey 73181639 DE 08 15
231 06652-09056 WING GRIP M05X30, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 10 8,5 18 4,5 38 12 M5 traffic red 73181639 DE 08 15
235 06652-09057 WING GRIP M05X30, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 10 8,5 18 4,5 38 12 M5 bright yellow 73181639 DE 08 15
239 06652-0906 WING GRIP M06X20, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 10 8,5 18 4,5 38 12 M6 anthracite grey 73181639 DE 08 20
255 06652-09065 WING GRIP M06X40, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 10 8,5 18 4,5 38 12 M6 light grey 73181639 DE 08 20
259 06652-09066 WING GRIP M06X40, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 10 8,5 18 4,5 38 12 M6 traffic red 73181639 DE 08 20
263 06652-09067 WING GRIP M06X40, A=38 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 10 8,5 18 4,5 38 12 M6 bright yellow 73181639 DE 08 20
267 06652-0105 WING GRIP M05X20, A=50 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 10 11,5 24 5 50 14 M5 73181639 DE 08 15 stainless steel
278 06652-01057 WING GRIP M05X20, A=50 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 10 11,5 24 5 50 14 M5 bright yellow 73181639 DE 08 15 stainless steel
280 06652-0106 WING GRIP M06X20, A=50 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 10 11,5 24 5 50 14 M6 anthracite grey 73181639 DE 08 20 stainless steel
289 06652-01065 WING GRIP M06, A=50 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEEL, ... 10 11,5 24 5 50 14 M6 bush stainless steel light grey 73181639 DE 08 20 stainless steel
293 06652-01066 WING GRIP M06, A=50 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEEL, ... 10 11,5 24 5 50 14 M6 bush stainless steel traffic red 73181639 DE 08 20 stainless steel
294 06652-0208 WING GRIP M08X40, A=75 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 14 16,5 35,6 7 75 21 M8 73181639 DE 08 20 stainless steel
302 06652-02085 WING GRIP M08, A=75 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEEL, ... 14 16,5 35,6 7 75 21 M8 bush stainless steel light grey 73181639 DE 08 20 stainless steel
305 06652-02086 WING GRIP M08, A=75 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEEL, ... 14 16,5 35,6 7 75 21 M8 bush stainless steel traffic red 73181639 DE 08 20 stainless steel
309 06652-02087 WING GRIP M08X20, A=75 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 14 16,5 35,6 7 75 21 M8 bright yellow 73181639 DE 08 20 stainless steel
310 06652-0210 WING GRIP M10X40, A=75 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 14 16,5 35,6 7 75 21 M10 anthracite grey 73181639 DE 08 20 stainless steel
317 06652-02105 WING GRIP M10, A=75 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEEL, ... 14 16,5 35,6 7 75 21 M10 bush stainless steel light grey 73181639 DE 08 20 stainless steel
322 06652-02106 WING GRIP M10X30, A=75 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 14 16,5 35,6 7 75 21 M10 traffic red 73181639 DE 08 20 stainless steel
326 06652-01055 WING GRIP M05X20, A=50 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 10 11,5 24 5 50 14 M5 light grey 73181639 DE 08 15 stainless steel
329 06652-01056 WING GRIP M05X15, A=50 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 10 11,5 24 5 50 14 M5 traffic red 73181639 DE 08 15 stainless steel
343 06652-01067 WING GRIP M06X20, A=50 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 10 11,5 24 5 50 14 M6 bright yellow 73181639 DE 08 20 stainless steel
374 06652-02107 WING GRIP M10X30, A=75 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STAINLESS STEE... 14 16,5 35,6 7 75 21 M10 bright yellow 73181639 DE 08 20 stainless steel
Part Number
Description
T
H1
H
B
A=GRIFFLÄNGE
D2
D=GEWINDE
Version
Colour
Customs tariff number
Country of origin
Region of origin
L=GEWINDELÄNGE
Material
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem