1

06652 Wing grips with tapped through bush

Manufacturer norelem
Description WING GRIP M04, A=38, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, TAPPED THROUGH...
Part Number 06652-1904
Product selection
Selector Part Number Description H T D2 Customs tariff number Country of origin D=GEWINDE Region of origin H1 H2 Colour Version B A=GRIFFLÄNGE
1 06652-1904 WING GRIP M04, A=38, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, TAPPED THROUGH... 18 10 12 73181692 DE M4 08 8,5 16,1 zwartgrijs bush steel 4,5 38
2 06652-1905 WING GRIP M05, A=38, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, TAPPED THROUGH... 18 10 12 73181692 DE M5 08 8,5 16,1 zwartgrijs bush steel 4,5 38
3 06652-1906 WING GRIP M06, A=38, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, TAPPED THROUGH... 18 10 12 73181692 DE M6 08 8,5 16,1 zwartgrijs bush steel 4,5 38
4 06652-1105 WING GRIP M05, A=50, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, TAPPED THROUGH... 24 10 14 73181692 DE M5 08 11,5 22 bush steel 5 50
5 06652-1106 WING GRIP M06, A=50, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, TAPPED THROUGH... 24 10 14 73181692 DE M6 08 11,5 22 bush steel 5 50
6 06652-1208 WING GRIP M08, A=75, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, TAPPED THROUGH... 35,6 14 21 73181692 DE M8 08 17 33,3 bush steel 7 75
7 06652-1210 WING GRIP M10, A=75, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, TAPPED THROUGH... 35,6 14 21 73181692 DE M10 08 17 33,3 bush steel 7 75
8 06652-10904 WING GRIP M04, A=38, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, TAPPED THROUGH... 18 10 12 73181639 DE M4 08 8,5 16,1 zwartgrijs bush stainless steel 4,5 38
9 06652-10905 WING GRIP M05, A=38, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, TAPPED THROUGH... 18 10 12 73181639 DE M5 08 8,5 16,1 zwartgrijs bush stainless steel 4,5 38
10 06652-10906 WING GRIP M06, A=38, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, TAPPED THROUGH... 18 10 12 73181639 DE M6 08 8,5 16,1 zwartgrijs bush stainless steel 4,5 38
11 06652-10105 WING GRIP M05, A=50, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, TAPPED THROUGH... 24 10 14 73181639 DE M5 08 11,5 22 bush stainless steel 5 50
12 06652-10106 WING GRIP M06, A=50, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, TAPPED THROUGH... 24 10 14 73181639 DE M6 08 11,5 22 bush stainless steel 5 50
13 06652-10208 WING GRIP M08, A=75, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, TAPPED THROUGH... 35,6 14 21 73181639 DE M8 08 17 33,3 bush stainless steel 7 75
14 06652-10210 WING GRIP M10, A=75, FORM:D THERMOPLASTIC, BLACK GREY RAL7021, TAPPED THROUGH... 35,6 14 21 73181639 DE M10 08 17 33,3 bush stainless steel 7 75
Part Number
Description
H
T
D2
Customs tariff number
Country of origin
D=GEWINDE
Region of origin
H1
H2
Colour
Version
B
A=GRIFFLÄNGE
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page