1

06938 Pull handles tubular

Manufacturer norelem
Description TUBULAR HANDLE, FORM:A ALUMINIUM, NATURAL, COMP:PLASTIC, A=250, D=M10x45
Part Number 06938-2501
Product selection
Selector Part Number Description A=BOHRUNGSABSTAND Load capacity N B Customs tariff number Country of origin D=BEFESTIGUNGSMATERIAL Region of origin
1 06938-2501 TUBULAR HANDLE, FORM:A ALUMINIUM, NATURAL, COMP:PLASTIC, A=250, D=M10x45 250 1000 294 76169990 DE M10x45 03
2 06938-3001 TUBULAR HANDLE, FORM:A ALUMINIUM, NATURAL, COMP:PLASTIC, A=300, D=M10x45 300 1000 344 76169990 DE M10x45 03
3 06938-3501 TUBULAR HANDLE, FORM:A ALUMINIUM, NATURAL, COMP:PLASTIC, A=350, D=M10x45 350 1000 394 76169990 DE M10x45 03
4 06938-4001 TUBULAR HANDLE, FORM:A ALUMINIUM, NATURAL, COMP:PLASTIC, A=400, D=M10x45 400 1000 444 76169990 DE M10x45 03
5 06938-5001 TUBULAR HANDLE, FORM:A ALUMINIUM, NATURAL, COMP:PLASTIC, A=500, D=M10x45 500 1000 544 76169990 DE M10x45 03
6 06938-6001 TUBULAR HANDLE, FORM:A ALUMINIUM, NATURAL, COMP:PLASTIC, A=600, D=M10x45 600 1000 644 76169990 DE M10x45 03
7 06938-2502 TUBULAR HANDLE SERRATED, FORM:B ALUMINIUM, BLACK, COMP:PLASTIC, A=250, D=M10x45 250 1000 294 76169990 DE M10x45 03
8 06938-3002 TUBULAR HANDLE SERRATED, FORM:B ALUMINIUM, BLACK, COMP:PLASTIC, A=300, D=M10x45 300 1000 344 76169990 DE M10x45 03
9 06938-3502 TUBULAR HANDLE SERRATED, FORM:B ALUMINIUM, BLACK, COMP:PLASTIC, A=350, D=M10x45 350 1000 394 76169990 DE M10x45 03
10 06938-4002 TUBULAR HANDLE SERRATED, FORM:B ALUMINIUM, BLACK, COMP:PLASTIC, A=400, D=M10x45 400 1000 444 76169990 DE M10x45 03
11 06938-5002 TUBULAR HANDLE SERRATED, FORM:B ALUMINIUM, BLACK, COMP:PLASTIC, A=500, D=M10x45 500 1000 544 76169990 DE M10x45 03
12 06938-6002 TUBULAR HANDLE SERRATED, FORM:B ALUMINIUM, BLACK, COMP:PLASTIC, A=600, D=M10x45 600 1000 644 76169990 DE M10x45 03
13 06938-2503 TUBULAR HANDLE, FORM:C STAINLESS STEEL, COMP:PLASTIC, A=250, D=M10x45 250 1000 294 76169990 DE M10x45 03
14 06938-3003 TUBULAR HANDLE, FORM:C STAINLESS STEEL, COMP:PLASTIC, A=300, D=M10x45 300 1000 344 76169990 DE M10x45 03
15 06938-3503 TUBULAR HANDLE, FORM:C STAINLESS STEEL, COMP:PLASTIC, A=350, D=M10x45 350 1000 394 76169990 DE M10x45 03
16 06938-4003 TUBULAR HANDLE, FORM:C STAINLESS STEEL, COMP:PLASTIC, A=400, D=M10x45 400 1000 444 76169990 DE M10x45 03
17 06938-5003 TUBULAR HANDLE, FORM:C STAINLESS STEEL, COMP:PLASTIC, A=500, D=M10x45 500 1000 544 76169990 DE M10x45 03
18 06938-6003 TUBULAR HANDLE, FORM:C STAINLESS STEEL, COMP:PLASTIC, A=600, D=M10x45 600 1000 644 76169990 DE M10x45 03
Part Number
Description
A=BOHRUNGSABSTAND
Load capacity N
B
Customs tariff number
Country of origin
D=BEFESTIGUNGSMATERIAL
Region of origin
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page