1

29130 Linear actuator connector clamps flange

Manufacturer norelem
Description TUBE CLAMP WITH FLANGE, FORM:A ALUMINIUM, COMP:STEEL, TYP=18
Part Number 29130-18
Product selection
Selector Part Number Description D Customs tariff number Country of origin Region of origin B A V1 TYP=INNENDURCHMESSER Type M1 M3 M5 M4 M2
1 29130-18 TUBE CLAMP WITH FLANGE, FORM:A ALUMINIUM, COMP:STEEL, TYP=18 5,5 (2x) 76109090 DE 05 42,5 37 M6x16 18 18 18 40
2 29130-30 TUBE CLAMP WITH FLANGE, FORM:A ALUMINIUM, COMP:STEEL, TYP=30 6,5* (2x) 76109090 DE 05 63 55 M8x25 30 30 30 60 53
3 29130-40 TUBE CLAMP WITH FLANGE, FORM:B ALUMINIUM, COMP:STEEL, TYP=40 8,5* (4x) 76109090 DE 05 87 80 M10x30 40 40 42 82 80 60 52
4 29130-50 TUBE CLAMP WITH FLANGE, FORM:B ALUMINIUM, COMP:STEEL, TYP=50 10,5* (4x) 76109090 DE 05 100 92 M10x35 50 50 50 100 98 62 60
Part Number
Description
D
Customs tariff number
Country of origin
Region of origin
B
A
V1
TYP=INNENDURCHMESSER
Type
M1
M3
M5
M4
M2
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem