1

06699 Triangular star grip with external thread

Manufacturer norelem
Description TRIANGULAR GRIP M08X15 D1=80 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, C...
Part Number 06699-18008X15
Product selection
Selector Part Number Description D1=AUßENDURCHMESSER D2 H D=GEWINDE H1 Region of origin Country of origin Customs tariff number L=GEWINDELÄNGE
1 06699-18008X15 TRIANGULAR GRIP M08X15 D1=80 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, C... 80 29,2 53,5 M8 31 08 DE 73181595 15
2 06699-18008X20 TRIANGULAR GRIP M08X20 D1=80 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, C... 80 29,2 53,5 M8 31 08 DE 73181595 20
3 06699-18008X30 TRIANGULAR GRIP M08X30 D1=80 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, C... 80 29,2 53,5 M8 31 08 DE 73181595 30
4 06699-18008X40 TRIANGULAR GRIP M08X40 D1=80 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, C... 80 29,2 53,5 M8 31 08 DE 73181595 40
5 06699-18008X50 TRIANGULAR GRIP M08X50 D1=80 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, C... 80 29,2 53,5 M8 31 08 DE 73181595 50
6 06699-18010X15 TRIANGULAR GRIP M10X15 D1=80 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, C... 80 29,2 53,5 M10 31 08 DE 73181595 15
7 06699-18010X20 TRIANGULAR GRIP M10X20 D1=80 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, C... 80 29,2 53,5 M10 31 08 DE 73181595 20
8 06699-18010X30 TRIANGULAR GRIP M10X30 D1=80 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, C... 80 29,2 53,5 M10 31 08 DE 73181595 30
9 06699-18010X40 TRIANGULAR GRIP M10X40 D1=80 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, C... 80 29,2 53,5 M10 31 08 DE 73181595 40
10 06699-18010X50 TRIANGULAR GRIP M10X50 D1=80 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, C... 80 29,2 53,5 M10 31 08 DE 73181595 50
11 06699-18012X15 TRIANGULAR GRIP M12X15 D1=80 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, C... 80 29,2 53,5 M12 31 08 DE 73181595 15
12 06699-18012X20 TRIANGULAR GRIP M12X20 D1=80 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, C... 80 29,2 53,5 M12 31 08 DE 73181595 20
13 06699-18012X30 TRIANGULAR GRIP M12X30 D1=80 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, C... 80 29,2 53,5 M12 31 08 DE 73181595 30
14 06699-18012X40 TRIANGULAR GRIP M12X40 D1=80 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, C... 80 29,2 53,5 M12 31 08 DE 73181595 40
15 06699-18012X50 TRIANGULAR GRIP M12X50 D1=80 THERMOPLASTIC, BLACK GREY RAL7021, COMP:STEEL, C... 80 29,2 53,5 M12 31 08 DE 73181595 50
Part Number
Description
D1=AUßENDURCHMESSER
D2
H
D=GEWINDE
H1
Region of origin
Country of origin
Customs tariff number
L=GEWINDELÄNGE
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem