2

01250 Angle plates with T-slots, grey cast iron

Manufacturer norelem
Description TOMBSTONE WITH T-SLOT 320X200X370 GREY CAST IRON
Part Number 01250-3203701
Product selection
Selector Part Number Description [-de-] L=LÄNGE L1 B=BREITE H=HÖHE S S1 X Version Customs tariff number Country of origin H1 A T-slot
1 01250-3203701 TOMBSTONE WITH T-SLOT 320X200X370 GREY CAST IRON 320 280 200 370 50 25 25 with T-slots 84662020 FR 65 80 14
2 01250-4004501 TOMBSTONE WITH T-SLOT 400X265X450 GREY CAST IRON 400 280 265 450 60 30 30 with T-slots 84662020 FR 75 100 18
3 01250-5005501 TOMBSTONE WITH T-SLOT 500X315X550 GREY CAST IRON 500 360 315 550 70 35 35 with T-slots 84662020 FR 75 100 18
4 01250-6306401 TOMBSTONE WITH T-SLOT 630X350X640 GREY CAST IRON 630 520 350 640 80 40 35 with T-slots 84662020 FR 80 160 22
5 01250-7007501 TOMBSTONE WITH T-SLOT 700X400X750 GREY CAST IRON 700 600 400 750 80 40 40 with T-slots 84662020 FR 135 160 22
Part Number
Description
[-de-] L=LÄNGE
L1
B=BREITE
H=HÖHE
S
S1
X
Version
Customs tariff number
Country of origin
H1
A
T-slot
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem