1

01270 Tombstones double-sided grey cast iron

Manufacturer norelem
Description TOMBSTONE DOUBLE SIDED 330X378X332 GREY CAST IRON
Part Number 01270-320125
Product selection
Selector Part Number Description H=HÖHE Customs tariff number Country of origin A D E E1 L D1 D2 E2 H1 L1=LÄNGE L2=BREITE L3 L4
1 01270-320125 TOMBSTONE DOUBLE SIDED 330X378X332 GREY CAST IRON 378 84662020 FR 32,5 30 40 20 320 50 400 40 65 332 330 125 115
2 01270-400150 TOMBSTONE DOUBLE SIDED 410X485X412 GREY CAST IRON 485 84662020 FR 50 30 40 20 400 70 500 42 80 412 410 150 142
3 01270-500200 TOMBSTONE DOUBLE SIDED 510X603X512 GREY CAST IRON 603 84662020 FR 55 30 40 20 500 100 630 53 90 512 510 200 190
4 01270-630250 TOMBSTONE DOUBLE SIDED 640X753X642 GREY CAST IRON 753 84662020 FR 70 30 50 20 630 140 800 57 100 642 640 250 240
Part Number
Description
H=HÖHE
Customs tariff number
Country of origin
A
D
E
E1
L
D1
D2
E2
H1
L1=LÄNGE
L2=BREITE
L3
L4
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem