1

07662 Threaded inserts solid body

Manufacturer norelem
Description THREADED INSERT FULL BODY STEEL, M10x1,25
Part Number 07662-10X125
Product selection
Selector Description Version Customs tariff number Country of origin Material Accessories D2=AUßENGEWINDE L Length Order No. Assembly tool Tap size Min. thread depth Removal drilling depth Core drill Ø Counter- sink Ø +0.25 Removal drill Ø
1 THREADED INSERT FULL BODY STEEL, M10x1,25 Threaded insert 73181900 US steel 07662-810 M10x1,25 10 07662-810 M10x1,25 12,5 4,8 8,8 10,3 7,5
2 THREADED INSERT FULL BODY STEEL, M12x1,25 Threaded insert 73181900 US steel 07662-812 M12x1,25 12 07662-812 M12x1,25 14,5 4,8 10,8 12,3 9,5
3 THREADED INSERT FULL BODY STEEL, M14x1,5 Threaded insert 73181900 US steel 07662-814 M14x1,5 14 07662-814 M14x1,5 16,5 4,8 12,8 14,3 11,5
4 THREADED INSERT FULL BODY STEEL, M16x1,5 Threaded insert 73181900 US steel 07662-816 M16x1,5 16 07662-816 M16x1,5 18,5 4,8 14,8 16,3 13,5
5 THREADED INSERT FULL BODY STEEL, M18x1,5 Threaded insert 73181900 US steel 07662-818 M18x1,5 18 07662-818 M18x1,5 20,5 4,8 16,8 18,3 15,5
6 THREADED INSERT FULL BODY STEEL, M08 Threaded insert 73181900 US steel 07662-808 M8 8 07662-808 M8 9,5 4 6,9 8,3 5,5
7 THREADED INSERT FULL BODY STEEL, M20x1,5 Threaded insert 73181900 US steel 07662-820 M20x1,5 20 07662-820 M20x1,5 22,5 4,8 18,8 20,3 17,5
8 THREADED INSERT FULL BODY STEEL, M22x1,5 Threaded insert 73181900 US steel 07662-822 M22x1,5 22 07662-822 M22x1,5 24,5 6,4 20,7 22,3 17,8
9 THREADED INSERT FULL BODY STEEL, M24x1,5 Threaded insert 73181900 US steel 07662-824 M24x1,5 24 07662-824 M24x1,5 26,5 6,4 22,5 24,3 19,8
10 THREADED INSERT FULL BODY STEEL, M30x2 Threaded insert 73181900 US steel 07662-830 M30x2 30 07662-830 M30x2 34,5 6,4 28 30,3 25,8
Description
Version
Customs tariff number
Country of origin
Material
Accessories
D2=AUßENGEWINDE
L Length
Order No. Assembly tool
Tap size
Min. thread depth
Removal drilling depth
Core drill Ø
Counter- sink Ø +0.25
Removal drill Ø
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem