1

06383 Tension levers safety external thread

Manufacturer norelem
Description TENSION LEVER W.SAFETY FUNCTION SIZE:1 M08X20 STEEL, COMP:PLASTIC
Part Number 06383-1108X20
Product selection
Selector Part Number Description D2 D3 H2 D1 H H1 D No. of teeth A2 A H3 X=GEWINDE L=GEWINDELÄNGE
1 06383-1108X20 TENSION LEVER W.SAFETY FUNCTION SIZE:1 M08X20 STEEL, COMP:PLASTIC 25 10 63,5 24 49,5 9,5 16 22 15 88 44,5 M8 20
2 06383-1108X25 TENSION LEVER W.SAFETY FUNCTION SIZE:1 M08X25 STEEL, COMP:PLASTIC 25 10 63,5 24 49,5 9,5 16 22 15 88 44,5 M8 25
3 06383-1108X30 TENSION LEVER W.SAFETY FUNCTION SIZE:1 M08X30 STEEL, COMP:PLASTIC 25 10 63,5 24 49,5 9,5 16 22 15 88 44,5 M8 30
4 06383-1108X40 TENSION LEVER W.SAFETY FUNCTION SIZE:1 M08X40 STEEL, COMP:PLASTIC 25 10 63,5 24 49,5 9,5 16 22 15 88 44,5 M8 40
5 06383-1108X50 TENSION LEVER W.SAFETY FUNCTION SIZE:1 M08X50 STEEL, COMP:PLASTIC 25 10 63,5 24 49,5 9,5 16 22 15 88 44,5 M8 50
6 06383-1108X60 TENSION LEVER W.SAFETY FUNCTION SIZE:1 M08X60 STEEL, COMP:PLASTIC 25 10 63,5 24 49,5 9,5 16 22 15 88 44,5 M8 60
7 06383-1110X20 TENSION LEVER W.SAFETY FUNCTION SIZE:1 M10X20 STEEL, COMP:PLASTIC 25 10 63,5 24 49,5 9,5 16 22 15 88 44,5 M10 20
8 06383-1110X25 TENSION LEVER W.SAFETY FUNCTION SIZE:1 M10X25 STEEL, COMP:PLASTIC 25 10 63,5 24 49,5 9,5 16 22 15 88 44,5 M10 25
9 06383-1110X30 TENSION LEVER W.SAFETY FUNCTION SIZE:1 M10X30 STEEL, COMP:PLASTIC 25 10 63,5 24 49,5 9,5 16 22 15 88 44,5 M10 30
10 06383-1110X40 TENSION LEVER W.SAFETY FUNCTION SIZE:1 M10X40 STEEL, COMP:PLASTIC 25 10 63,5 24 49,5 9,5 16 22 15 88 44,5 M10 40
11 06383-1110X50 TENSION LEVER W.SAFETY FUNCTION SIZE:1 M10X50 STEEL, COMP:PLASTIC 25 10 63,5 24 49,5 9,5 16 22 15 88 44,5 M10 50
12 06383-1110X60 TENSION LEVER W.SAFETY FUNCTION SIZE:1 M10X60 STEEL, COMP:PLASTIC 25 10 63,5 24 49,5 9,5 16 22 15 88 44,5 M10 60
13 06383-1112X20 TENSION LEVER W.SAFETY FUNCTION SIZE:1 M12X20 STEEL, COMP:PLASTIC 25 10 63,5 24 49,5 9,5 16 22 15 88 44,5 M12 20
14 06383-1112X25 TENSION LEVER W.SAFETY FUNCTION SIZE:1 M12X25 STEEL, COMP:PLASTIC 25 10 63,5 24 49,5 9,5 16 22 15 88 44,5 M12 25
15 06383-1112X30 TENSION LEVER W.SAFETY FUNCTION SIZE:1 M12X30 STEEL, COMP:PLASTIC 25 10 63,5 24 49,5 9,5 16 22 15 88 44,5 M12 30
16 06383-1112X40 TENSION LEVER W.SAFETY FUNCTION SIZE:1 M12X40 STEEL, COMP:PLASTIC 25 10 63,5 24 49,5 9,5 16 22 15 88 44,5 M12 40
17 06383-1112X50 TENSION LEVER W.SAFETY FUNCTION SIZE:1 M12X50 STEEL, COMP:PLASTIC 25 10 63,5 24 49,5 9,5 16 22 15 88 44,5 M12 50
18 06383-1112X60 TENSION LEVER W.SAFETY FUNCTION SIZE:1 M12X60 STEEL, COMP:PLASTIC 25 10 63,5 24 49,5 9,5 16 22 15 88 44,5 M12 60
19 06383-1212X20 TENSION LEVER W.SAFETY FUNCTION SIZE:2 M12X20 STEEL, COMP:PLASTIC 32 12 74 28 56,5 10,5 19 24 15 106 51 M12 20
20 06383-1212X25 TENSION LEVER W.SAFETY FUNCTION SIZE:2 M12X25 STEEL, COMP:PLASTIC 32 12 74 28 56,5 10,5 19 24 15 106 51 M12 25
21 06383-1212X30 TENSION LEVER W.SAFETY FUNCTION SIZE:2 M12X30 STEEL, COMP:PLASTIC 32 12 74 28 56,5 10,5 19 24 15 106 51 M12 30
22 06383-1212X40 TENSION LEVER W.SAFETY FUNCTION SIZE:2 M12X40 STEEL, COMP:PLASTIC 32 12 74 28 56,5 10,5 19 24 15 106 51 M12 40
23 06383-1212X50 TENSION LEVER W.SAFETY FUNCTION SIZE:2 M12X50 STEEL, COMP:PLASTIC 32 12 74 28 56,5 10,5 19 24 15 106 51 M12 50
24 06383-1212X60 TENSION LEVER W.SAFETY FUNCTION SIZE:2 M12X60 STEEL, COMP:PLASTIC 32 12 74 28 56,5 10,5 19 24 15 106 51 M12 60
25 06383-1312X25 TENSION LEVER W.SAFETY FUNCTION SIZE:3 M12X25 STEEL, COMP:PLASTIC 32 13 87,5 33 64,5 12,5 23 26 15 128,5 57,5 M12 25
26 06383-1312X30 TENSION LEVER W.SAFETY FUNCTION SIZE:3 M12X30 STEEL, COMP:PLASTIC 32 13 87,5 33 64,5 12,5 23 26 15 128,5 57,5 M12 30
27 06383-1312X40 TENSION LEVER W.SAFETY FUNCTION SIZE:3 M12X40 STEEL, COMP:PLASTIC 32 13 87,5 33 64,5 12,5 23 26 15 128,5 57,5 M12 40
28 06383-1312X50 TENSION LEVER W.SAFETY FUNCTION SIZE:3 M12X50 STEEL, COMP:PLASTIC 32 13 87,5 33 64,5 12,5 23 26 15 128,5 57,5 M12 50
29 06383-1312X60 TENSION LEVER W.SAFETY FUNCTION SIZE:3 M12X60 STEEL, COMP:PLASTIC 32 13 87,5 33 64,5 12,5 23 26 15 128,5 57,5 M12 60
30 06383-1316X25 TENSION LEVER W.SAFETY FUNCTION SIZE:3 M16X25 STEEL, COMP:PLASTIC 32 13 87,5 33 64,5 12,5 23 26 15 128,5 57,5 M16 25
31 06383-1316X30 TENSION LEVER W.SAFETY FUNCTION SIZE:3 M16X30 STEEL, COMP:PLASTIC 32 13 87,5 33 64,5 12,5 23 26 15 128,5 57,5 M16 30
32 06383-1316X40 TENSION LEVER W.SAFETY FUNCTION SIZE:3 M16X40 STEEL, COMP:PLASTIC 32 13 87,5 33 64,5 12,5 23 26 15 128,5 57,5 M16 40
33 06383-1316X50 TENSION LEVER W.SAFETY FUNCTION SIZE:3 M16X50 STEEL, COMP:PLASTIC 32 13 87,5 33 64,5 12,5 23 26 15 128,5 57,5 M16 50
34 06383-1316X60 TENSION LEVER W.SAFETY FUNCTION SIZE:3 M16X60 STEEL, COMP:PLASTIC 32 13 87,5 33 64,5 12,5 23 26 15 128,5 57,5 M16 60
Part Number
Description
D2
D3
H2
D1
H
H1
D
No. of teeth
A2
A
H3
X=GEWINDE
L=GEWINDELÄNGE
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page