1

06342 Flat control handles with star socket

Manufacturer norelem
Description TENSION LEVER STAR SOCKET SIZE:1 STEEL, FLAT, COMP:DUROPLAST, SW=5,5
Part Number 06342-305
Product selection
Selector Part Number Description H1 A1 D1 A H2 H D2 D Version Customs tariff number Region of origin Country of origin SW=SCHLÜSSELWEITE
1 06342-305 TENSION LEVER STAR SOCKET SIZE:1 STEEL, FLAT, COMP:DUROPLAST, SW=5,5 22 15 8 75 8,5 14 20 25 star socket 73182900 08 DE 5,5
2 06342-307 TENSION LEVER STAR SOCKET SIZE:1 STEEL, FLAT, COMP:DUROPLAST, SW=7 22 15 8 75 8,5 14 20 25 star socket 73182900 08 DE 7
3 06342-309 TENSION LEVER STAR SOCKET SIZE:2 STEEL, FLAT, COMP:DUROPLAST, SW=9 27 15 10 100 10 17 25 33 star socket 73182900 08 DE 9
4 06342-311 TENSION LEVER STAR SOCKET SIZE:2 STEEL, FLAT, COMP:DUROPLAST, SW=11 27 15 10 100 10 17 25 33 star socket 73182900 08 DE 11
5 06342-314 TENSION LEVER STAR SOCKET SIZE:3 STEEL, FLAT, COMP:DUROPLAST, SW=14 36 15 12 128 11,5 20 30 41 star socket 73182900 08 DE 14
6 06342-319 TENSION LEVER STAR SOCKET SIZE:3 STEEL, FLAT, COMP:DUROPLAST, SW=19 36 15 12 128 11,5 20 30 41 star socket 73182900 08 DE 19
Part Number
Description
H1
A1
D1
A
H2
H
D2
D
Version
Customs tariff number
Region of origin
Country of origin
SW=SCHLÜSSELWEITE
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem