2

06340 Tension lever with tapped hole

Manufacturer norelem
Description TENSION LEVER INTERNAL THREAD SIZE:1 STEEL, COMP:PLASTIC, X=M08
Part Number 06340-208
Product selection
Selector Part Number Description H1 H D1 A2 A H2 D2 D T X=BOHRUNG Version Customs tariff number Region of origin Country of origin
1 06340-208 TENSION LEVER INTERNAL THREAD SIZE:1 STEEL, COMP:PLASTIC, X=M08 52,5 40 10 15 84,5 32,5 25 24 18 M8 internal thread 73181692 08 DE
2 06340-210 TENSION LEVER INTERNAL THREAD SIZE:1 STEEL, COMP:PLASTIC, X=M10 52,5 40 10 15 84,5 32,5 25 24 19 M10 internal thread 73181692 08 DE
3 06340-212 TENSION LEVER INTERNAL THREAD SIZE:2 STEEL, COMP:PLASTIC, X=M12 61 46 12 15 100 36,5 32 28 20 M12 internal thread 73181692 08 DE
4 06340-216 TENSION LEVER INTERNAL THREAD SIZE:3 STEEL, COMP:PLASTIC, X=M16 72 52 13 15 121 41 32 33 23 M16 internal thread 73181699 08 DE
5 06340-220 TENSION LEVER INTERNAL THREAD SIZE:4 STEEL, COMP:PLASTIC, X=M20 80 61 13 15 123 49 32 41 26 M20 internal thread 73181699 08 DE
Part Number
Description
H1
H
D1
A2
A
H2
D2
D
T
X=BOHRUNG
Version
Customs tariff number
Region of origin
Country of origin
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page