1

06320 Taper grip with moulded thread, Form C

Manufacturer norelem
Description TAPER GRIP SIZE:1 D=17, FORM:C DUROPLAST, BLACK, M06
Part Number 06320-106
Product selection
Selector Part Number Description H1 H D1 D T H2 D4 D3
1 06320-106 TAPER GRIP SIZE:1 D=17, FORM:C DUROPLAST, BLACK, M06 2 45 M6 17 14 26 15 6,2
2 06320-108 TAPER GRIP SIZE:1 D=17, FORM:C DUROPLAST, BLACK, M08 2 45 M8 17 16 26 13 8,2
4 06320-1081 TAPER GRIP SIZE:2 D=23, FORM:C DUROPLAST, BLACK, M08 2 61 M8 23 24 38 18 8,5
5 06320-110 TAPER GRIP SIZE:3 D=29, FORM:C DUROPLAST, BLACK, M10 3,5 71 M10 29 28 42 21 10,5
Part Number
Description
H1
H
D1
D
T
H2
D4
D3
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem