06314 Conical grip revolving

Manufacturer norelem
Description TAPER GRIP REVOLVING M08 DUROPLAST, COMP:STEEL, L1=57
Part Number 06314-18
Product selection
Selector Part Number Description D1 D3=GEWINDE D4 L1=GRIFFLÄNGE L2 L3 SW
1 06314-18 TAPER GRIP REVOLVING M08 DUROPLAST, COMP:STEEL, L1=57 18 M8 13 57 16 5 11
2 06314-23 TAPER GRIP REVOLVING M10 DUROPLAST, COMP:STEEL, L1=69 20 M10 16 69 20 5 13
Part Number
Description
D1
D3=GEWINDE
D4
L1=GRIFFLÄNGE
L2
L3
SW
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem