1

01580 T-profiles machined all sides grey cast iron o...

Manufacturer norelem
Description T-PROFILE L=300 40X40 GREY CAST IRON
Part Number 01580-01X300
Product selection
Selector Part Number Description L=LÄNGE B=BREITE H=HÖHE S Version Customs tariff number Country of origin Region of origin
1 01580-01X300 T-PROFILE L=300 40X40 GREY CAST IRON 300 40 40 10 grey cast iron 72166900 FR
2 01580-02X150 T-PROFILE L=150 63X63 GREY CAST IRON 150 63 63 12 grey cast iron 72166900 FR
3 01580-02X300 T-PROFILE L=300 63X63 GREY CAST IRON 300 63 63 12 grey cast iron 72166900 FR
4 01580-03X300 T-PROFILE L=300 80X80 GREY CAST IRON 300 80 80 16 grey cast iron 72166900 FR
5 01580-204X300 T-PROFILE L=300 100X100 ALUMINIUM 300 100 100 20 Aluminium 76169990 DE 03
6 01580-204X600 T-PROFILE L=600 100X100 ALUMINIUM 600 100 100 20 Aluminium 76169990 QU
7 01580-204X1000 T-PROFILE L=1000 100X100 ALUMINIUM 1000 100 100 20 Aluminium 76169990 QU
8 01580-205X300 T-PROFILE L=300 125X125 ALUMINIUM 300 125 125 20 Aluminium 76169990 DE 03
9 01580-205X600 T-PROFILE L=600 125X125 ALUMINIUM 600 125 125 20 Aluminium 76169990 QU
10 01580-205X1000 T-PROFILE L=1000 125X125 ALUMINIUM 1000 125 125 20 Aluminium 76169990 QU
11 01580-206X300 T-PROFILE L=300 160X160 ALUMINIUM 300 160 160 25 Aluminium 76169990 DE 03
12 01580-206X600 T-PROFILE L=600 160X160 ALUMINIUM 600 160 160 25 Aluminium 76169990 QU
13 01580-207X300 T-PROFILE L=300 200X200 ALUMINIUM 300 200 200 32 Aluminium 76169990 DE 03
14 01580-207X600 T-PROFILE L=600 200X200 ALUMINIUM 600 200 200 32 Aluminium 76169990 QU
15 01580-03X600 T-PROFILE L=600 80X80 GREY CAST IRON 600 80 80 16 grey cast iron 72166900 FR
16 01580-03X800 T-PROFILE L=800 80X80 GREY CAST IRON 800 80 80 16 grey cast iron 72166900 FR
17 01580-04X300 T-PROFILE L=300 100X100 GREY CAST IRON 300 100 100 20 grey cast iron 72166900 FR
18 01580-04X600 T-PROFILE L=600 100X100 GREY CAST IRON 600 100 100 20 grey cast iron 72166900 FR
19 01580-04X1000 T-PROFILE L=1000 100X100 GREY CAST IRON 1000 100 100 20 grey cast iron 72166900 FR
20 01580-05X300 T-PROFILE L=300 125X125 GREY CAST IRON 300 125 125 20 grey cast iron 72166900 FR
21 01580-05X600 T-PROFILE L=600 125X125 GREY CAST IRON 600 125 125 20 grey cast iron 72166900 FR
22 01580-05X1000 T-PROFILE L=1000 125X125 GREY CAST IRON 1000 125 125 20 grey cast iron 72166900 FR
23 01580-06X300 T-PROFILE L=300 160X160 GREY CAST IRON 300 160 160 25 grey cast iron 72166900 FR
24 01580-06X600 T-PROFILE L=600 160X160 GREY CAST IRON 600 160 160 25 grey cast iron 72166900 FR
25 01580-07X300 T-PROFILE L=300 200X200 GREY CAST IRON 300 200 200 32 grey cast iron 72166900 FR
26 01580-07X600 T-PROFILE L=600 200X200 GREY CAST IRON 600 200 200 32 grey cast iron 72166900 FR
27 01580-201X300 T-PROFILE L=300 40X40 ALUMINIUM 300 40 40 10 Aluminium 76169990 QU
28 01580-202X150 T-PROFILE L=150 63X63 ALUMINIUM 150 63 63 12 Aluminium 76169990 DE 03
29 01580-202X300 T-PROFILE L=300 63X63 ALUMINIUM 300 63 63 12 Aluminium 76169990 QU
30 01580-203X300 T-PROFILE L=300 80X80 ALUMINIUM 300 80 80 16 Aluminium 76169990 DE 03
31 01580-203X600 T-PROFILE L=600 80X80 ALUMINIUM 600 80 80 16 Aluminium 76169990 QU
32 01580-203X800 T-PROFILE L=800 80X80 ALUMINIUM 800 80 80 16 Aluminium 76169990 QU
Part Number
Description
L=LÄNGE
B=BREITE
H=HÖHE
S
Version
Customs tariff number
Country of origin
Region of origin
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem