06650 T-grips, with internal thread

Manufacturer norelem
Description T-GRIP M06, A=70 DUROPLAST, COMP:STEEL
Part Number 06650-17006
Product selection
Selector Part Number Description A=GRIFFLÄNGE B D1 D3 H H1 T1 Version
1 06650-17006 T-GRIP M06, A=70 DUROPLAST, COMP:STEEL 70 22 M6 19,6 38,8 20,2 12 Internal thread
2 06650-17008 T-GRIP M08, A=70 DUROPLAST, COMP:STEEL 70 22 M8 19,6 38,8 20,2 14 Internal thread
3 06650-17010 T-GRIP M10, A=70 DUROPLAST, COMP:STEEL 70 22 M10 19,6 38,8 20,2 14 Internal thread
4 06650-18008 T-GRIP M08, A=80 DUROPLAST, COMP:STEEL 80 25 M8 22,3 44 23 14 Internal thread
5 06650-18010 T-GRIP M10, A=80 DUROPLAST, COMP:STEEL 80 25 M10 22,3 44 23 22 Internal thread
6 06650-19010 T-GRIP M10, A=90 DUROPLAST, COMP:STEEL 90 28 M10 25 49,6 26 22 Internal thread
7 06650-19012 T-GRIP M12, A=90 DUROPLAST, COMP:STEEL 90 28 M12 25 49,6 26 21 Internal thread
Part Number
Description
A=GRIFFLÄNGE
B
D1
D3
H
H1
T1
Version
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem