1

02390 Eccentric supports

Manufacturer norelem
Description SUPPORT ELEMENT ECCENTRIC B=25 A=16 FREE-CUTTING STEEL, C=M08
Part Number 02390-08016
Product selection
Selector Part Number Description E D Customs tariff number Country of origin Region of origin B=DURCHMESSER C=DURCHGANGSBOHRUNG A=HÖHE
1 02390-08016 SUPPORT ELEMENT ECCENTRIC B=25 A=16 FREE-CUTTING STEEL, C=M08 3,5 7 84662020 DE 08 25 M8 16 M8
2 02390-08020 SUPPORT ELEMENT ECCENTRIC B=25 A=20 FREE-CUTTING STEEL, C=M08 3,5 7 84662020 DE 08 25 M8 20 M8
3 02390-08025 SUPPORT ELEMENT ECCENTRIC B=25 A=25 FREE-CUTTING STEEL, C=M08 3,5 7 84662020 DE 08 25 M8 25 M8
4 02390-08032 SUPPORT ELEMENT ECCENTRIC B=25 A=32 FREE-CUTTING STEEL, C=M08 3,5 7 84662020 DE 08 25 M8 32 M8
5 02390-08040 SUPPORT ELEMENT ECCENTRIC B=25 A=40 FREE-CUTTING STEEL, C=M08 3,5 7 84662020 DE 08 25 M8 40 M8
6 02390-08050 SUPPORT ELEMENT ECCENTRIC B=25 A=50 FREE-CUTTING STEEL, C=M08 3,5 7 84662020 DE 08 25 M8 50 M8
7 02390-10020 SUPPORT ELEMENT ECCENTRIC B=32 A=20 FREE-CUTTING STEEL, C=M10 5 9 84662020 DE 08 32 M10 20 M10
8 02390-10025 SUPPORT ELEMENT ECCENTRIC B=32 A=25 FREE-CUTTING STEEL, C=M10 5 9 84662020 DE 08 32 M10 25 M10
9 02390-10032 SUPPORT ELEMENT ECCENTRIC B=32 A=32 FREE-CUTTING STEEL, C=M10 5 9 84662020 DE 08 32 M10 32 M10
10 02390-10040 SUPPORT ELEMENT ECCENTRIC B=32 A=40 FREE-CUTTING STEEL, C=M10 5 9 84662020 DE 08 32 M10 40 M10
11 02390-10050 SUPPORT ELEMENT ECCENTRIC B=32 A=50 FREE-CUTTING STEEL, C=M10 5 9 84662020 DE 08 32 M10 50 M10
12 02390-10063 SUPPORT ELEMENT ECCENTRIC B=32 A=63 FREE-CUTTING STEEL, C=M10 5 9 84662020 DE 08 32 M10 63 M10
13 02390-12020 SUPPORT ELEMENT ECCENTRIC B=40 A=20 FREE-CUTTING STEEL, C=M12 7 7 84662020 DE 08 40 M12 20 M12
14 02390-12025 SUPPORT ELEMENT ECCENTRIC B=40 A=25 FREE-CUTTING STEEL, C=M12 7 12 84662020 DE 08 40 M12 25 M12
15 02390-12032 SUPPORT ELEMENT ECCENTRIC B=40 A=32 FREE-CUTTING STEEL, C=M12 7 12 84662020 DE 08 40 M12 32 M12
16 02390-12040 SUPPORT ELEMENT ECCENTRIC B=40 A=40 FREE-CUTTING STEEL, C=M12 7 12 84662020 DE 08 40 M12 40 M12
17 02390-12050 SUPPORT ELEMENT ECCENTRIC B=40 A=50 FREE-CUTTING STEEL, C=M12 7 12 84662020 DE 08 40 M12 50 M12
18 02390-12063 SUPPORT ELEMENT ECCENTRIC B=40 A=63 FREE-CUTTING STEEL, C=M12 7 12 84662020 DE 08 40 M12 63 M12
19 02390-12080 SUPPORT ELEMENT ECCENTRIC B=40 A=80 FREE-CUTTING STEEL, C=M12 7 22 84662020 DE 08 40 M12 80 M12
20 02390-12100 SUPPORT ELEMENT ECCENTRIC B=40 A=100 FREE-CUTTING STEEL, C=M12 7 22 84662020 DE 08 40 M12 100 M12
21 02390-12125 SUPPORT ELEMENT ECCENTRIC B=40 A=125 FREE-CUTTING STEEL, C=M12 7 22 84662020 DE 08 40 M12 125 M12
22 02390-16025 SUPPORT ELEMENT ECCENTRIC B=50 A=25 FREE-CUTTING STEEL, C=M16 10 8 84662020 DE 08 50 M16 25 M16
23 02390-16032 SUPPORT ELEMENT ECCENTRIC B=50 A=32 FREE-CUTTING STEEL, C=M16 10 15 84662020 DE 08 50 M16 32 M16
24 02390-16040 SUPPORT ELEMENT ECCENTRIC B=50 A=40 FREE-CUTTING STEEL, C=M16 10 15 84662020 DE 08 50 M16 40 M16
25 02390-16050 SUPPORT ELEMENT ECCENTRIC B=50 A=50 FREE-CUTTING STEEL, C=M16 10 15 84662020 DE 08 50 M16 50 M16
26 02390-16063 SUPPORT ELEMENT ECCENTRIC B=50 A=63 FREE-CUTTING STEEL, C=M16 10 15 50 M16 63 M16
27 02390-16080 SUPPORT ELEMENT ECCENTRIC B=50 A=80 FREE-CUTTING STEEL, C=M16 10 35 84662020 DE 08 50 M16 80 M16
28 02390-16100 SUPPORT ELEMENT ECCENTRIC B=50 A=100 FREE-CUTTING STEEL, C=M16 10 35 84662020 DE 08 50 M16 100 M16
29 02390-16125 SUPPORT ELEMENT ECCENTRIC B=50 A=125 FREE-CUTTING STEEL, C=M16 10 35 84662020 DE 08 50 M16 125 M16
Part Number
Description
E
D
Customs tariff number
Country of origin
Region of origin
B=DURCHMESSER
C=DURCHGANGSBOHRUNG
A=HÖHE
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page