1

02360 Workpiece supports

Manufacturer norelem
Description SUPPORT ELEMENT 92X19 E=20 STEEL
Part Number 02360-006
Product selection
Selector Part Number Description D Customs tariff number Country of origin D1 D2 D3 H1 H2 H=HÖHE F kN E=BREITE H3 [-de-] L=LÄNGE L1 L2 L3 L4
1 02360-006 SUPPORT ELEMENT 92X19 E=20 STEEL 10 84662020 FR M6 8,2 16,2 19,5 7 19 3 20 9 92 25,5 39 20 6
2 02360-010 SUPPORT ELEMENT 149X30 E=30 STEEL 16 84662020 FR M10 12,5 24,4 31 10 30 15 30 10 149 44 61 32 11
Part Number
Description
D
Customs tariff number
Country of origin
D1
D2
D3
H1
H2
H=HÖHE
F kN
E=BREITE
H3
[-de-] L=LÄNGE
L1
L2
L3
L4
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page