1

01150 Subplates machined all sides, grey cast iron, t...

Manufacturer norelem
Description SUBPLATE TYPE B 200X25 GREY CAST IRON
Part Number 01150-0011
Product selection
Selector Part Number Description [-de-] L=LÄNGE S=HÖHE A Type Customs tariff number Country of origin
1 01150-0011 SUBPLATE TYPE B 200X25 GREY CAST IRON 200 25 25 B 84662020 FR
2 01150-0021 SUBPLATE TYPE B 250X35 GREY CAST IRON 250 35 35 B 84662020 FR
3 01150-0041 SUBPLATE TYPE B 320X40 GREY CAST IRON 320 40 40 B 84662020 FR
4 01150-0061 SUBPLATE TYPE B 400X45 GREY CAST IRON 400 45 50 B 84662020 FR
5 01150-0081 SUBPLATE TYPE B 500X50 GREY CAST IRON 500 50 60 B 84662020 FR
6 01150-0101 SUBPLATE TYPE B 630X63 GREY CAST IRON 630 63 70 B 84662020 FR
7 01150-0121 SUBPLATE TYPE B 800X70 GREY CAST IRON 800 70 100 B 84662020 FR
Part Number
Description
[-de-] L=LÄNGE
S=HÖHE
A
Type
Customs tariff number
Country of origin
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem