2

06200 Star grips DIN 6336, grey cast iron, Form E, bl...

Manufacturer norelem
Description STAR GRIP TUMBLED M06 D1=32, FORM:E GREY CAST IRON
Part Number 06200-506
Product selection
Selector Part Number Description D1=AUßENDURCHMESSER H1 D2 Version Customs tariff number Country of origin H2 T2 T1 D5=GEWINDE
1 06200-506 STAR GRIP TUMBLED M06 D1=32, FORM:E GREY CAST IRON 32 21 12 tumbled 73181692 EU 20 12 15 M6
2 06200-508 STAR GRIP TUMBLED M08 D1=40, FORM:E GREY CAST IRON 40 26 14 tumbled 73181692 EU 25 15 18 M8
3 06200-510 STAR GRIP TUMBLED M10 D1=50, FORM:E GREY CAST IRON 50 34 18 tumbled 73181692 EU 32 18 21 M10
4 06200-512 STAR GRIP TUMBLED M12 D1=63, FORM:E GREY CAST IRON 63 42 20 tumbled 73181692 EU 40 22 25 M12
5 06200-516 STAR GRIP TUMBLED M16 D1=80, FORM:E GREY CAST IRON 80 52 25 tumbled 73181699 EU 50 28 32 M16
Part Number
Description
D1=AUßENDURCHMESSER
H1
D2
Version
Customs tariff number
Country of origin
H2
T2
T1
D5=GEWINDE
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page