1

06220 Star grips similar to DIN 6336, with reamed bus...

Manufacturer norelem
Description STAR GRIP REAMED HOLE D1=32, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:YE...
Part Number 06220-1067
Product selection
Selector Part Number Description D1=AUßENDURCHMESSER T6 H4 H3 D8 D5=GEWINDE Customs tariff number Region of origin Country of origin Colour Sortierebene_1 D4=DURCHMESSER T5
1 06220-1067 STAR GRIP REAMED HOLE D1=32, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:YE... 32 20 10 14 73182900 08 DE bright yellow 2 6 10
2 06220-108 STAR GRIP REAMED HOLE D1=40, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:GR... 40 25 13 18 73182900 08 DE 3 8 14
6 06220-1085 STAR GRIP REAMED HOLE D1=40, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:GR... 40 25 13 18 73182900 08 DE light grey 3 8 14
7 06220-1086 STAR GRIP REAMED HOLE D1=40, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:RE... 40 25 13 18 73182900 08 DE traffic red 3 8 14
8 06220-1087 STAR GRIP REAMED HOLE D1=40, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:YE... 40 25 13 18 73182900 08 DE bright yellow 3 8 14
9 06220-1105 STAR GRIP REAMED HOLE D1=50, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:GR... 50 32 17 22 73182900 08 DE light grey 4 10 14
10 06220-1106 STAR GRIP REAMED HOLE D1=50, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:RE... 50 32 17 22 73182900 08 DE traffic red 4 10 14
11 06220-1107 STAR GRIP REAMED HOLE D1=50, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:YE... 50 32 17 22 73182900 08 DE bright yellow 4 10 14
12 06220-1101 STAR GRIP REAMED HOLE D1=63, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:RE... 63 40 21 26 73182900 08 DE 5 10 14
16 06220-11015 STAR GRIP REAMED HOLE D1=63, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:GR... 63 40 21 26 73182900 08 DE light grey 5 10 14
17 06220-1126 STAR GRIP REAMED HOLE D1=63, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:RE... 63 40 21 26 73182900 08 DE traffic red 6 12 18
18 06220-1127 STAR GRIP REAMED HOLE D1=63, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:YE... 63 40 21 26 73182900 08 DE bright yellow 6 12 18
19 06220-105 STAR GRIP REAMED HOLE D1=25, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:YE... 25 16 8 12 73182900 08 DE 1 5 10
23 06220-1055 STAR GRIP REAMED HOLE D1=25, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:GR... 25 16 8 12 73182900 08 DE light grey 1 5 10
24 06220-1056 STAR GRIP REAMED HOLE D1=25, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:RE... 25 16 8 12 73182900 08 DE traffic red 1 5 10
25 06220-1057 STAR GRIP REAMED HOLE D1=25, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:YE... 25 16 8 12 73182900 08 DE bright yellow 1 5 10
26 06220-106 STAR GRIP REAMED HOLE D1=32, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:YE... 32 20 10 14 73182900 08 DE 2 6 10
30 06220-1065 STAR GRIP REAMED HOLE D1=32, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:GR... 32 20 10 14 73182900 08 DE light grey 2 6 10
31 06220-1066 STAR GRIP REAMED HOLE D1=32, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:RE... 32 20 10 14 73182900 08 DE traffic red 2 6 10
32 06220-110 STAR GRIP REAMED HOLE D1=63, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:GR... 50 32 17 22 73182900 08 DE 4 10 14
40 06220-11016 STAR GRIP REAMED HOLE D1=63, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:RE... 63 40 21 26 73182900 08 DE traffic red 5 10 14
41 06220-11017 STAR GRIP REAMED HOLE D1=63, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:YE... 63 40 21 26 73182900 08 DE bright yellow 5 10 14
42 06220-112 STAR GRIP REAMED HOLE D1=63, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:YE... 63 14 40 21 26 M8 73182900 08 DE 6 12 18
47 06220-1125 STAR GRIP REAMED HOLE D1=63, FORM:H THERMOPLASTIC, BLACK, COMP:STEEL, COMP:GR... 63 40 21 26 73182900 08 DE light grey 6 12 18
Part Number
Description
D1=AUßENDURCHMESSER
T6
H4
H3
D8
D5=GEWINDE
Customs tariff number
Region of origin
Country of origin
Colour
Sortierebene_1
D4=DURCHMESSER
T5
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem