1

06209 Star grips similar to DIN 6336, metal parts sta...

Manufacturer norelem
Description STAR GRIP M06X15 D1=32, FORM:L DUROPLAST, COMP:STAINLESS STEEL
Part Number 06209-43206X15
Product selection
Selector Part Number Description Material D1=AUßENDURCHMESSER D8 H3 H4 Country of origin Customs tariff number L=GEWINDELÄNGE D6=GEWINDE
1 06209-43206X15 STAR GRIP M06X15 D1=32, FORM:L DUROPLAST, COMP:STAINLESS STEEL Stainless steel 32 14 10 20 EU 73181595 15 M6
2 06209-43206X20 STAR GRIP M06X20 D1=32, FORM:L DUROPLAST, COMP:STAINLESS STEEL Stainless steel 32 14 10 20 EU 73181595 20 M6
3 06209-43206X25 STAR GRIP M06X25 D1=32, FORM:L DUROPLAST, COMP:STAINLESS STEEL Stainless steel 32 14 10 20 EU 73181595 25 M6
4 06209-43206X30 STAR GRIP M06X30 D1=32, FORM:L DUROPLAST, COMP:STAINLESS STEEL Stainless steel 32 14 10 20 EU 73181595 30 M6
5 06209-44008X20 STAR GRIP M08X20 D1=40, FORM:L DUROPLAST, COMP:STAINLESS STEEL Stainless steel 40 18 13 25 EU 73181595 20 M8
6 06209-44008X25 STAR GRIP M08X25 D1=40, FORM:L DUROPLAST, COMP:STAINLESS STEEL Stainless steel 40 18 13 25 EU 73181595 25 M8
7 06209-44008X30 STAR GRIP M08X30 D1=40, FORM:L DUROPLAST, COMP:STAINLESS STEEL Stainless steel 40 18 13 25 EU 73181595 30 M8
8 06209-44008X40 STAR GRIP M08X40 D1=40, FORM:L DUROPLAST, COMP:STAINLESS STEEL Stainless steel 40 18 13 25 EU 73181595 40 M8
Part Number
Description
Material
D1=AUßENDURCHMESSER
D8
H3
H4
Country of origin
Customs tariff number
L=GEWINDELÄNGE
D6=GEWINDE
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page