1

06209 Star grips similar to DIN 6336 metal parts stai...

Manufacturer norelem
Description STAR GRIP M06 D1=32, FORM:K DUROPLAST, COMP:STAINLESS STEEL
Part Number 06209-23206
Product selection
Selector Part Number Description Material D1=AUßENDURCHMESSER D5=GEWINDE D8 T6 H3 H4 Country of origin Customs tariff number
1 06209-23206 STAR GRIP M06 D1=32, FORM:K DUROPLAST, COMP:STAINLESS STEEL Stainless steel 32 M6 14 12 10 20 EU 73181639
2 06209-24008 STAR GRIP M08 D1=40, FORM:K DUROPLAST, COMP:STAINLESS STEEL Stainless steel 40 M8 18 14 13 25 EU 73181639
3 06209-25010 STAR GRIP M10 D1=50, FORM:K DUROPLAST, COMP:STAINLESS STEEL Stainless steel 50 M10 22 18 17 32 EU 73181639
4 06209-26312 STAR GRIP M12 D1=63, FORM:K DUROPLAST, COMP:STAINLESS STEEL Stainless steel 63 M12 26 22 21 40 EU 73181639
Part Number
Description
Material
D1=AUßENDURCHMESSER
D5=GEWINDE
D8
T6
H3
H4
Country of origin
Customs tariff number
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page