1

03020 Spring plungers with end position feedback

Manufacturer norelem
Description SPRING PLUNGER WITH END POSITION FEEDBACK M06 L=27 STEEL, NORMALLY CLOSED, CO...
Part Number 03020-5061
Product selection
Selector Part Number Description H D1 Packaging unit Spring force final pressure F2 approx. N Spring force initial pressure F1 approx. N [-de-] L=LÄNGE D=GEWINDE Version Material carrier form pin form pin material Customs tariff number Country of origin Region of origin H1 Switching contact from stroke H1
1 03020-5061 SPRING PLUNGER WITH END POSITION FEEDBACK M06 L=27 STEEL, NORMALLY CLOSED, CO... 3 2,7 1 20 7 27 M6 normally closed Stahl Proximity switch Thrust pin Steel 85365019 DE 08 2 1,2 - 1,6
2 03020-5081 SPRING PLUNGER WITH END POSITION FEEDBACK M08 L=29 STEEL, NORMALLY CLOSED, CO... 3 4 1 30 15 29 M8 normally closed Stahl Proximity switch Thrust pin Steel 85365019 DE 08 2 1,2 - 1,8
3 03020-5101 SPRING PLUNGER WITH END POSITION FEEDBACK M10 L=36 STEEL, NORMALLY CLOSED, CO... 4 4,5 1 44 26 36 M10 normally closed Stahl Proximity switch Thrust pin Steel 85365019 DE 08 3 2,2 - 2,8
4 03020-5062 SPRING PLUNGER WITH END POSITION FEEDBACK M06 L=27 STEEL, NORMALLY OPEN, COMP... 3 2,7 1 20 7 27 M6 normally open Stahl Proximity switch Thrust pin Steel 85365019 DE 08 2 1,2 - 1,6
5 03020-5082 SPRING PLUNGER WITH END POSITION FEEDBACK M08 L=29 STEEL, NORMALLY OPEN, COMP... 3 4 1 30 15 29 M8 normally open Stahl Proximity switch Thrust pin Steel 85365019 DE 08 2 1,2 - 1,8
6 03020-5102 SPRING PLUNGER WITH END POSITION FEEDBACK M10 L=36 STEEL, NORMALLY OPEN, COMP... 4 4,5 1 44 26 36 M10 normally open Stahl Proximity switch Thrust pin Steel 85365019 DE 08 3 2,2 - 2,8
Part Number
Description
H
D1
Packaging unit
Spring force final pressure F2 approx. N
Spring force initial pressure F1 approx. N
[-de-] L=LÄNGE
D=GEWINDE
Version
Material
carrier form
pin form
pin material
Customs tariff number
Country of origin
Region of origin
H1
Switching contact from stroke H1
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page