1

03004 Spring plungers with slot and POM ball

Manufacturer norelem
Description SPRING PLUNGER STANDARD SPRING FORCE M06 L=14 PLASTIC, COMP:BALL POM
Part Number 03004-06
Product selection
Selector Part Number Description N H D1 Packaging unit Spring force final pressure F2 approx. N Spring force initial pressure F1 approx. N [-de-] L=LÄNGE D=GEWINDE Version Material carrier form pin form pin material Customs tariff number Country of origin Region of origin
1 03004-06 SPRING PLUNGER STANDARD SPRING FORCE M06 L=14 PLASTIC, COMP:BALL POM 1 1 3,5 25 13 9 14 M6 Ball POM Kunststoff slot POM POM 39269097 DE 08
2 03004-08 SPRING PLUNGER STANDARD SPRING FORCE M08 L=16 PLASTIC, COMP:BALL POM 1,2 1,5 5 25 30 15 16 M8 Ball POM Kunststoff slot Ball POM 39269097 DE 08
3 03004-10 SPRING PLUNGER STANDARD SPRING FORCE M10 L=19 PLASTIC, COMP:BALL POM 1,6 2 6 25 40 20 19 M10 Ball POM Kunststoff slot Ball POM 39269097 DE 08
Part Number
Description
N
H
D1
Packaging unit
Spring force final pressure F2 approx. N
Spring force initial pressure F1 approx. N
[-de-] L=LÄNGE
D=GEWINDE
Version
Material
carrier form
pin form
pin material
Customs tariff number
Country of origin
Region of origin
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem