1

03041 Spring plungers with hexagon socket and thrust ...

Manufacturer norelem
Description SPRING PLUNGER STANDARD SPRING FORCE M05 L=18 STEEL, LONG-LOK, COMP:PIN STEEL
Part Number 03041-05
Product selection
Selector Part Number Description N H D1 L1 Accessories Packaging unit Assembly key approx. weight g Order No. assembly key Loosening torque, after 3rd use ca. Nm Tightening torque approx. Nm Spring force final pressure F2 approx. N Spring force initial pressure F1 approx. N S T1 T [-de-] L=LÄNGE D=GEWINDE Version Material Customs tariff number pin material carrier form pin form Country of origin Region of origin Loosening torque approx. Nm Ausschraubdrehmoment ca. Nm
1 03041-05 SPRING PLUNGER STANDARD SPRING FORCE M05 L=18 STEEL, LONG-LOK, COMP:PIN STEEL 0,8 2,3 2,4 7 03040-905 10 14 03040-905 0,08 0,12 20 6 1,5 0,8 2 18 M5 Standard spring force steel 73181542 steel hexagon socket Thrust pin DE 08 0,08 0,08
2 03041-06 SPRING PLUNGER STANDARD SPRING FORCE M06 L=20 STEEL, LONG-LOK, COMP:PIN STEEL 1 2,5 2,7 7 03040-906 10 14 03040-906 0,22 0,45 20 7 2 1 2,5 20 M6 Standard spring force steel 73181542 steel hexagon socket Thrust pin DE 08 0,22 0,22
3 03041-08 SPRING PLUNGER STANDARD SPRING FORCE M08 L=22 STEEL, LONG-LOK, COMP:PIN STEEL 1,2 3 3,5 8 03040-908 10 33 03040-908 0,37 1,05 35 9 2,5 1,4 3 22 M8 Standard spring force steel 73181542 steel hexagon socket Thrust pin DE 08 0,37 0,37
4 03041-10 SPRING PLUNGER STANDARD SPRING FORCE M10 L=22 STEEL, LONG-LOK, COMP:PIN STEEL 1,6 3 4 9 03040-910 10 50 03040-910 0,6 1,3 35 9 3 1,4 3,5 22 M10 Standard spring force steel 73181542 steel hexagon socket Thrust pin DE 08 0,6 0,6
8 03041-12 SPRING PLUNGER STANDARD SPRING FORCE M12 L=28 STEEL, LONG-LOK, COMP:PIN STEEL 2 4 6 10 03040-912 5 70 03040-912 1,3 2 55 12 4 2 5 28 M12 Standard spring force steel 73181542 steel hexagon socket Thrust pin DE 08 1,3 1,3
9 03041-16 SPRING PLUNGER STANDARD SPRING FORCE M16 L=32 STEEL, LONG-LOK, COMP:PIN STEEL 2,5 5 7,5 14 03040-916 5 100 03040-916 3 3,9 100 45 5 2,5 6 32 M16 standard spring force steel 73181542 steel hexagon socket Thrust pin DE 08 3 3
Part Number
Description
N
H
D1
L1
Accessories
Packaging unit
Assembly key approx. weight g
Order No. assembly key
Loosening torque, after 3rd use ca. Nm
Tightening torque approx. Nm
Spring force final pressure F2 approx. N
Spring force initial pressure F1 approx. N
S
T1
T
[-de-] L=LÄNGE
D=GEWINDE
Version
Material
Customs tariff number
pin material
carrier form
pin form
Country of origin
Region of origin
Loosening torque approx. Nm
Ausschraubdrehmoment ca. Nm
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem