1

03026 Spring plungers with slot and thrust pin, stand...

Manufacturer norelem
Description SPRING PLUNGER STANDARD SPRING FORCE M04 L=9 STAINLESS STEEL, LONG-LOK, COMP:...
Part Number 03026-04
Product selection
Selector Part Number Description N H D1 Loosening torque, after 3rd use ca. Nm Packaging unit Tightening torque approx. Nm Spring force final pressure F2 approx. N Spring force initial pressure F1 approx. N L1 [-de-] L=LÄNGE D=GEWINDE Version Material Customs tariff number carrier form pin material pin form Country of origin Region of origin Loosening torque approx. Nm Ausschraubdrehmoment ca. Nm Couple de dévissage env. Nm
1 03026-04 SPRING PLUNGER STANDARD SPRING FORCE M04 L=9 STAINLESS STEEL, LONG-LOK, COMP:... 0,6 1,5 1,8 0,12 10 0,18 20 6 5 9 M4 standard spring force stainless steel 73181535 slot stainless steel Thrust pin DE 08 0,12 0,12 0,12
2 03026-05 SPRING PLUNGER STANDARD SPRING FORCE M05 L=12 STAINLESS STEEL, LONG-LOK, COMP... 0,8 2 2,4 0,08 10 0,12 20 6 6 12 M5 standard spring force stainless steel 73181535 slot stainless steel Thrust pin DE 08 0,08 0,08 0,08
3 03026-06 SPRING PLUNGER STANDARD SPRING FORCE M06 L=14 STAINLESS STEEL, LONG-LOK, COMP... 1 2 2,7 0,21 10 0,44 20 7 7 14 M6 standard spring force stainless steel 73181535 slot stainless steel Thrust pin DE 08 0,21 0,21 0,21
4 03026-08 SPRING PLUNGER STANDARD SPRING FORCE M08 L=16 STAINLESS STEEL, LONG-LOK, COMP... 1,2 2 4 0,38 10 1,1 30 15 8 16 M8 standard spring force stainless steel 73181535 slot stainless steel Thrust pin DE 08 0,38 0,38 0,38
5 03026-10 SPRING PLUNGER STANDARD SPRING FORCE M10 L=19 STAINLESS STEEL, LONG-LOK, COMP... 1,6 2,5 4,5 0,62 10 1,36 35 20 9 19 M10 standard spring force stainless steel 73181535 slot stainless steel Thrust pin DE 08 0,62 0,62 0,62
10 03026-12 SPRING PLUNGER STANDARD SPRING FORCE M12 L=22 STAINLESS STEEL, LONG-LOK, COMP... 2 3,5 6 1,41 5 2,11 55 30 10 22 M12 standard spring force stainless steel 73181535 slot stainless steel Thrust pin DE 08 1,41 1,41 1,41
11 03026-16 SPRING PLUNGER STANDARD SPRING FORCE M16 L=24 STAINLESS STEEL, LONG-LOK, COMP... 2,5 4,5 8,5 3,05 5 3,95 100 45 14 24 M16 standard spring force stainless steel 73181535 slot stainless steel Thrust pin DE 08 3,05 3,05 3,05
Part Number
Description
N
H
D1
Loosening torque, after 3rd use ca. Nm
Packaging unit
Tightening torque approx. Nm
Spring force final pressure F2 approx. N
Spring force initial pressure F1 approx. N
L1
[-de-] L=LÄNGE
D=GEWINDE
Version
Material
Customs tariff number
carrier form
pin material
pin form
Country of origin
Region of origin
Loosening torque approx. Nm
Ausschraubdrehmoment ca. Nm
Couple de dévissage env. Nm
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem