1

03035 Spring Plungers with hexagon socket and ball, l...

Manufacturer norelem
Description SPRING PLUNGER LONG VERSION M04 L=16 STAINLESS STEEL, LONG VERSION, COMP:BALL...
Part Number 03035-404
Product selection
Selector Part Number Description H D1 D=GEWINDE Packaging unit S Spring force final pressure F2 approx. N Spring force initial pressure F1 approx. N [-de-] L=LÄNGE Material Version pin form pin material carrier form Customs tariff number Country of origin Region of origin
1 03035-404 SPRING PLUNGER LONG VERSION M04 L=16 STAINLESS STEEL, LONG VERSION, COMP:BALL... 0,8 2,5 M4 10 2 10 4 16 stainless steel long version, standard spring force Ball Stainless steel hexagon socket 73181535 DE 08
2 03035-405 SPRING PLUNGER LONG VERSION M05 L=20 STAINLESS STEEL, LONG VERSION, COMP:BALL... 0,9 3 M5 10 2,5 11 6 20 stainless steel long version, standard spring force Ball Stainless steel hexagon socket 73181535 DE 08
3 03035-406 SPRING PLUNGER LONG VERSION M06 L=25 STAINLESS STEEL, LONG VERSION, COMP:BALL... 1 3,5 M6 10 3 13 9 25 stainless steel long version, standard spring force Ball Stainless steel hexagon socket 73181535 DE 08
4 03035-408 SPRING PLUNGER LONG VERSION M08 L=30 STAINLESS STEEL, LONG VERSION, COMP:BALL... 1,5 5 M8 10 4 30 15 30 stainless steel long version, standard spring force Ball Stainless steel hexagon socket 73181535 DE 08
5 03035-410 SPRING PLUNGER LONG VERSION M10 L=35 STAINLESS STEEL, LONG VERSION, COMP:BALL... 2 6 M10 10 5 35 20 35 stainless steel long version, standard spring force Ball Stainless steel hexagon socket 73181535 DE 08
6 03035-412 SPRING PLUNGER LONG VERSION M12 L=40 STAINLESS STEEL, LONG VERSION, COMP:BALL... 2,5 8 M12 5 6 55 30 40 stainless steel long version, standard spring force Ball Stainless steel hexagon socket 73181535 DE 08
7 03035-416 SPRING PLUNGER LONG VERSION M16 L=45 STAINLESS STEEL, LONG VERSION, COMP:BALL... 3,5 10 M16 5 8 125 65 45 stainless steel long version, standard spring force Ball Stainless steel hexagon socket 73181535 DE 08
Part Number
Description
H
D1
D=GEWINDE
Packaging unit
S
Spring force final pressure F2 approx. N
Spring force initial pressure F1 approx. N
[-de-] L=LÄNGE
Material
Version
pin form
pin material
carrier form
Customs tariff number
Country of origin
Region of origin
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem