1

03026 Spring plungers with slot and thrust pin, light...

Manufacturer norelem
Description SPRING PLUNGER LIGHT SPRING FORCE M04 L=9 STAINLESS STEEL, LONG-LOK, COMP:PIN...
Part Number 03026-104
Product selection
Selector Description N H D1 L1 Packaging unit Loosening torque, after 3rd use ca. Nm Tightening torque approx. Nm Spring force final pressure F2 approx. N Spring force initial pressure F1 approx. N [-de-] L=LÄNGE D=GEWINDE Version Material Customs tariff number pin material carrier form pin form Country of origin Region of origin Loosening torque approx. Nm
1 SPRING PLUNGER LIGHT SPRING FORCE M04 L=9 STAINLESS STEEL, LONG-LOK, COMP:PIN... 0,6 1,5 1,8 5 5 0,12 0,18 10 3 9 M4 light spring force stainless steel 73181535 stainless steel slot Thrust pin DE 08 0,12
2 SPRING PLUNGER LIGHT SPRING FORCE M05 L=12 STAINLESS STEEL, LONG-LOK, COMP:PI... 0,8 2 2,4 6 5 0,08 0,12 10 3 12 M5 light spring force stainless steel 73181535 stainless steel slot Thrust pin DE 08 0,08
3 SPRING PLUNGER LIGHT SPRING FORCE M06 L=14 STAINLESS STEEL, LONG-LOK, COMP:PI... 1 2 2,7 7 5 0,21 0,44 10 4 14 M6 light spring force stainless steel 73181535 stainless steel slot Thrust pin DE 08 0,21
4 SPRING PLUNGER LIGHT SPRING FORCE M08 L=16 STAINLESS STEEL, LONG-LOK, COMP:PI... 1,2 2 4 8 5 0,38 1,1 15 7 16 M8 light spring force stainless steel 73181535 stainless steel slot Thrust pin DE 08 0,38
5 SPRING PLUNGER LIGHT SPRING FORCE M10 L=19 STAINLESS STEEL, LONG-LOK, COMP:PI... 1,6 2,5 4,5 9 5 0,62 1,36 16 9 19 M10 light spring force stainless steel 73181535 stainless steel slot Thrust pin DE 08 0,62
6 SPRING PLUNGER LIGHT SPRING FORCE M12 L=22 STAINLESS STEEL, LONG-LOK, COMP:PI... 2 3,5 6 10 5 1,41 2,11 26 14 22 M12 light spring force stainless steel 73181535 stainless steel slot Thrust pin DE 08 1,41
7 SPRING PLUNGER LIGHT SPRING FORCE M16 L=24 STAINLESS STEEL, LONG-LOK, COMP:PI... 2,5 4,5 8,5 14 5 3,05 3,95 50 22 24 M16 light spring force stainless steel 73181535 stainless steel slot Thrust pin DE 08 3,05
Description
N
H
D1
L1
Packaging unit
Loosening torque, after 3rd use ca. Nm
Tightening torque approx. Nm
Spring force final pressure F2 approx. N
Spring force initial pressure F1 approx. N
[-de-] L=LÄNGE
D=GEWINDE
Version
Material
Customs tariff number
pin material
carrier form
pin form
Country of origin
Region of origin
Loosening torque approx. Nm
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem