2

03050 Spring plungers with hexagon socket and thrust ...

Manufacturer norelem
Description SPRING PLUNGER LIGHT SPRING FORCE M04 L=15 STEEL, COMP:PIN POM
Part Number 03050-104
Product selection
Selector Part Number Description Spring force initial pressure F1 approx. N Accessories Packaging unit S N Spring force final pressure F2 approx. N T1 T H [-de-] L=LÄNGE D1 D=GEWINDE Order No. assembly key Version Material carrier form pin material pin form Customs tariff number Country of origin Region of origin Assembly key g
1 03050-104 SPRING PLUNGER LIGHT SPRING FORCE M04 L=15 STEEL, COMP:PIN POM 2 03040-904 25 1,3 0,6 7 0,6 2 1,5 15 1,5 M4 03040-904 pressure pin in plastic steel hexagon socket plastic Thrust pin 73181542 DE 08 14
2 03050-105 SPRING PLUNGER LIGHT SPRING FORCE M05 L=18 STEEL, COMP:PIN POM 3 03040-905 25 1,5 0,8 10 0,8 2 2,3 18 2,4 M5 03040-905 pressure pin in plastic steel hexagon socket plastic Thrust pin 73181542 DE 08 14
3 03050-106 SPRING PLUNGER LIGHT SPRING FORCE M06 L=20 STEEL, COMP:PIN POM 3 03040-906 25 2 1 9 1 2,5 2,5 20 2,7 M6 03040-906 pressure pin in plastic steel hexagon socket plastic Thrust pin 73181542 DE 08 14
4 03050-108 SPRING PLUNGER LIGHT SPRING FORCE M08 L=22 STEEL, COMP:PIN POM 4 03040-908 10 2,5 1,2 16 1,4 3 3 22 3,5 M8 03040-908 pressure pin in plastic steel hexagon socket plastic Thrust pin 73181542 DE 08 33
5 03050-110 SPRING PLUNGER LIGHT SPRING FORCE M10 L=22 STEEL, COMP:PIN POM 4 03040-910 10 3 1,6 16 1,4 3,5 3 22 4 M10 03040-910 pressure pin in plastic steel hexagon socket plastic Thrust pin 73181542 DE 08 50
6 03050-112 SPRING PLUNGER LIGHT SPRING FORCE M12 L=28 STEEL, COMP:PIN POM 5 03040-912 10 4 2 27 2 5 4 28 6 M12 03040-912 pressure pin in plastic steel hexagon socket plastic Thrust pin 73181542 DE 08 70
7 03050-116 SPRING PLUNGER LIGHT SPRING FORCE M16 L=32 STEEL, COMP:PIN POM 20 03040-916 10 5 2,5 45 2,5 6 5 32 7,5 M16 03040-916 pressure pin in plastic steel hexagon socket plastic Thrust pin 73181542 DE 08 100
Part Number
Description
Spring force initial pressure F1 approx. N
Accessories
Packaging unit
S
N
Spring force final pressure F2 approx. N
T1
T
H
[-de-] L=LÄNGE
D1
D=GEWINDE
Order No. assembly key
Version
Material
carrier form
pin material
pin form
Customs tariff number
Country of origin
Region of origin
Assembly key g
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem