1

03041 Spring plungers with hexagon socket and thrust ...

Manufacturer norelem
Description SPRING PLUNGER INTENSIFIED SPRING FORCE M05 L=18 STEEL, LONG-LOK, COMP:PIN STEEL
Part Number 03041-205
Product selection
Selector Description H D1 Packaging unit Customs tariff number Country of origin Region of origin L1 N Accessories Assembly key approx. weight g Order No. assembly key Loosening torque, after 3rd use ca. Nm Tightening torque approx. Nm Spring force final pressure F2 approx. N Spring force initial pressure F1 approx. N S T1 T [-de-] L=LÄNGE D=GEWINDE Version Material carrier form pin material pin form Loosening torque approx. Nm
1 SPRING PLUNGER INTENSIFIED SPRING FORCE M05 L=18 STEEL, LONG-LOK, COMP:PIN STEEL 2,3 2,4 10 73181542 DE 08 7 0,8 03040-905 14 03040-905 0,08 0,12 29 11 1,5 0,8 2 18 M5 Intensified spring force steel hexagon socket steel Thrust pin 0,08
2 SPRING PLUNGER INTENSIFIED SPRING FORCE M06 L=20 STEEL, LONG-LOK, COMP:PIN STEEL 2,5 2,7 10 73181542 DE 08 7 1 03040-906 14 03040-906 0,22 0,45 37 14 2 1 2,5 20 M6 Intensified spring force steel hexagon socket steel Thrust pin 0,22
3 SPRING PLUNGER INTENSIFIED SPRING FORCE M08 L=22 STEEL, LONG-LOK, COMP:PIN STEEL 3 3,5 10 73181542 DE 08 8 1,2 03040-908 33 03040-908 0,37 1,05 65 22 2,5 1,4 3 22 M8 Intensified spring force steel hexagon socket steel Thrust pin 0,37
4 SPRING PLUNGER INTENSIFIED SPRING FORCE M10 L=22 STEEL, LONG-LOK, COMP:PIN STEEL 3 4 10 73181542 DE 08 9 1,6 03040-910 50 03040-910 0,6 1,3 70 19 3 1,4 3,5 22 M10 Intensified spring force steel hexagon socket steel Thrust pin 0,6
5 SPRING PLUNGER INTENSIFIED SPRING FORCE M12 L=28 STEEL, LONG-LOK, COMP:PIN STEEL 4 6 5 73181542 DE 08 10 2 03040-912 70 03040-912 1,3 2 85 25 4 2 5 28 M12 Intensified spring force steel hexagon socket steel Thrust pin 1,3
6 SPRING PLUNGER INTENSIFIED SPRING FORCE M16 L=32 STEEL, LONG-LOK, COMP:PIN STEEL 5 7,5 5 73181542 DE 08 14 2,5 03040-916 100 03040-916 3 3,9 150 60 5 2,5 6 32 M16 Intensified spring force steel hexagon socket steel Thrust pin 3
Description
H
D1
Packaging unit
Customs tariff number
Country of origin
Region of origin
L1
N
Accessories
Assembly key approx. weight g
Order No. assembly key
Loosening torque, after 3rd use ca. Nm
Tightening torque approx. Nm
Spring force final pressure F2 approx. N
Spring force initial pressure F1 approx. N
S
T1
T
[-de-] L=LÄNGE
D=GEWINDE
Version
Material
carrier form
pin material
pin form
Loosening torque approx. Nm
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem