2

03055 Spring plungers with hexagon socket and thrust ...

Manufacturer norelem
Description SPRING PLUNGER INTENSIFIED SPRING FORCE M05 L=18 STAINLESS STEEL, COMP:PIN ST...
Part Number 03055-205
Product selection
Selector Part Number Description N T1 T H [-de-] L=LÄNGE D1 D=GEWINDE S Order No. assembly key Spring force final pressure F2 approx. N Spring force initial pressure F1 approx. N Packaging unit Version Material pin material carrier form pin form Customs tariff number Country of origin Region of origin Assembly key g
1 03055-205 SPRING PLUNGER INTENSIFIED SPRING FORCE M05 L=18 STAINLESS STEEL, COMP:PIN ST... 0,8 0,8 2 2,3 18 2,4 M5 1,5 03040-905 26 9 10 intensified spring force stainless steel stainless steel hexagon socket Thrust pin 73181535 DE 08 14
2 03055-206 SPRING PLUNGER INTENSIFIED SPRING FORCE M06 L=20 STAINLESS STEEL, COMP:PIN ST... 1 1 2,5 2,5 20 2,7 M6 2 03040-906 35 11 10 Intensified spring force stainless steel stainless steel hexagon socket Thrust pin 73181535 DE 08 14
3 03055-208 SPRING PLUNGER INTENSIFIED SPRING FORCE M08 L=22 STAINLESS STEEL, COMP:PIN ST... 1,2 1,4 3 3 22 3,5 M8 2,5 03040-908 48 15 10 Intensified spring force stainless steel stainless steel hexagon socket Thrust pin 73181535 DE 08 33
4 03055-210 SPRING PLUNGER INTENSIFIED SPRING FORCE M10 L=22 STAINLESS STEEL, COMP:PIN ST... 1,6 1,4 3,5 3 22 4 M10 3 03040-910 58 15 5 Intensified spring force stainless steel stainless steel hexagon socket Thrust pin 73181535 DE 08 50
5 03055-212 SPRING PLUNGER INTENSIFIED SPRING FORCE M12 L=28 STAINLESS STEEL, COMP:PIN ST... 2 2 5 4 28 6 M12 4 03040-912 74 19 5 Intensified spring force stainless steel stainless steel hexagon socket Thrust pin 73181535 DE 08 70
Part Number
Description
N
T1
T
H
[-de-] L=LÄNGE
D1
D=GEWINDE
S
Order No. assembly key
Spring force final pressure F2 approx. N
Spring force initial pressure F1 approx. N
Packaging unit
Version
Material
pin material
carrier form
pin form
Customs tariff number
Country of origin
Region of origin
Assembly key g
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem