1

03020 Spring plungers with slot and thrust pin, reinf...

Manufacturer norelem
Description SPRING PLUNGER INTENSIFIED SPRING FORCE M05 L=12 STEEL, COMP:PIN STEEL
Part Number 03020-205
Product selection
Selector Part Number Description N H D1 D=GEWINDE Packaging unit Spring force final pressure F2 approx. N Spring force initial pressure F1 approx. N [-de-] L=LÄNGE Version Material Customs tariff number carrier form pin material pin form Country of origin Region of origin
1 03020-205 SPRING PLUNGER INTENSIFIED SPRING FORCE M05 L=12 STEEL, COMP:PIN STEEL 0,8 2 2,4 M5 25 25 9 12 strong spring force steel 73181542 slot Steel Thrust pin DE 08
2 03020-206 SPRING PLUNGER INTENSIFIED SPRING FORCE M06 L=14 STEEL, COMP:PIN STEEL 1 2 2,7 M6 25 25 11 14 strong spring force steel 73181542 slot Steel Thrust pin DE 08
3 03020-208 SPRING PLUNGER INTENSIFIED SPRING FORCE M08 L=16 STEEL, COMP:PIN STEEL 1,2 2 4 M8 25 43 22 16 strong spring force steel 73181542 slot Steel Thrust pin DE 08
4 03020-210 SPRING PLUNGER INTENSIFIED SPRING FORCE M10 L=19 STEEL, COMP:PIN STEEL 1,6 2,5 4,5 M10 25 54 20 19 strong spring force steel 73181542 slot Steel Thrust pin DE 08
5 03020-212 SPRING PLUNGER INTENSIFIED SPRING FORCE M12 L=22 STEEL, COMP:PIN STEEL 2 3,5 6 M12 10 94 36 22 strong spring force steel 73181542 slot Steel Thrust pin DE 08
6 03020-216 SPRING PLUNGER INTENSIFIED SPRING FORCE M16 L=24 STEEL, COMP:PIN STEEL 2,5 4,5 8,5 M16 10 110 60 24 strong spring force steel 73181542 slot Steel Thrust pin DE 08
Part Number
Description
N
H
D1
D=GEWINDE
Packaging unit
Spring force final pressure F2 approx. N
Spring force initial pressure F1 approx. N
[-de-] L=LÄNGE
Version
Material
Customs tariff number
carrier form
pin material
pin form
Country of origin
Region of origin
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem