04565 Side clamps

Manufacturer norelem
Description SIDE CLAMP WITHOUT GRIP B=42 A=30 CARBON STEEL, COMP:TOOL STEEL
Part Number 04565-0500
Product selection
Selector Part Number Description A=HÖHE Accessories B=BREITE Clamping force N Country_of_origin Customs_tariff_number D E F G H Hand_force FH N J K L M N P R S T U Version
1 04565-0500 SIDE CLAMP WITHOUT GRIP B=42 A=30 CARBON STEEL, COMP:TOOL STEEL 30 06355-05059,06357-05090 42 3000 JP 84662098 12 45 35 12 19 150* 12,5 4 M5 69 20 31 26 M4x10 M5 7 without grip
2 04565-0501 SIDE CLAMP WITH HANDLE B=42 A=30 CARBON STEEL, COMP:TOOL STEEL 30 06355-05059,06357-05090 42 3000 JP 84662098 12 45 35 12 19 150* 12,5 4 M5 69 20 31 26 M4x10 M5 7 with grip
3 04565-0800 SIDE CLAMP WITHOUT GRIP B=62 A=40 CARBON STEEL, COMP:TOOL STEEL 40 06355-06089,06357-06119 62 4000 JP 84662098 16 65 50 16 28 200* 18,5 5 M8 104 25 41 38 M4x15 M6 9,5 without grip
4 04565-0801 SIDE CLAMP WITH HANDLE B=62 A=40 CARBON STEEL, COMP:TOOL STEEL 40 06355-06089,06357-06119 62 4000 JP 84662098 16 65 50 16 28 200* 18,5 5 M8 104 25 41 38 M4x15 M6 9,5 with grip
Part Number
Description
A=HÖHE
Accessories
B=BREITE
Clamping force N
Country_of_origin
Customs_tariff_number
D
E
F
G
H
Hand_force FH N
J
K
L
M
N
P
R
S
T
U
Version
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem