1

04516 Side clamps, Form A

Manufacturer norelem
Description SIDE CLAMP RIGHT A=78 25X25, FORM:A STEEL
Part Number 04516-006005
Product selection
Selector Part Number Description E2 E1 E D B=BREITE A=LÄNGE K Clamping force kN E3 R L1 L K1 D2 max. L2 H1 H=HÖHE D1 D3 min. Version Customs tariff number Country of origin
1 04516-006005 SIDE CLAMP RIGHT A=78 25X25, FORM:A STEEL 8 12 11 12 25 78 4 3,8 4 110 22 46,5 26 - 20 45 25 6,2 - right-hand type 84662098 FR
2 04516-010005 SIDE CLAMP RIGHT A=121,5 40X40, FORM:A STEEL 13 20 18 18 40 121,5 6 7,2 7 143 35 71 42 - 31,5 74 40 10,2 - right-hand type 84662098 FR
3 04516-006025 SIDE CLAMP LEFT A=78 25X25, FORM:A STEEL 8 12 11 12 25 78 4 3,8 4 110 22 46,5 26 - 20 45 25 6,2 - left-hand type 84662098 FR
4 04516-010025 SIDE CLAMP LEFT A=121,5 40X40, FORM:A STEEL 13 20 18 18 40 121,5 6 7,2 7 143 35 71 42 - 31,5 74 40 10,2 - left-hand type 84662098 FR
Part Number
Description
E2
E1
E
D
B=BREITE
A=LÄNGE
K
Clamping force kN
E3
R
L1
L
K1
D2 max.
L2
H1
H=HÖHE
D1
D3 min.
Version
Customs tariff number
Country of origin
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem