1

04518 Side clamps, Form A

Manufacturer norelem
Description SIDE CLAMP RIGHT A=38,5 25X25, FORM:A STEEL
Part Number 04518-006005
Product selection
Selector Part Number Description H=HÖHE D1 D3 min. D2 max. H1 Clamping force kN R L1 L K E D B=BREITE A=LÄNGE Version Customs tariff number Country of origin
1 04518-006005 SIDE CLAMP RIGHT A=38,5 25X25, FORM:A STEEL 25 M6 - - 45 3,8 110 20 22 4 11 12 25 38,5 right-hand type 84662098 FR
2 04518-010005 SIDE CLAMP RIGHT A=58,5 40X40, FORM:A STEEL 40 M10 - - 74 7,2 143 31,5 35 6 18 18 40 58,5 right-hand type 84662098 FR
3 04518-006025 SIDE CLAMP LEFT A=38,5 25X25, FORM:A STEEL 25 M6 - - 45 3,8 110 20 22 4 11 12 25 38,5 left-hand type 84662098 FR
4 04518-010025 SIDE CLAMP LEFT A=58,5 40X40, FORM:A STEEL 40 M10 - - 74 7,2 143 31,5 35 6 18 18 40 58,5 left-hand type 84662098 FR
Part Number
Description
H=HÖHE
D1
D3 min.
D2 max.
H1
Clamping force kN
R
L1
L
K
E
D
B=BREITE
A=LÄNGE
Version
Customs tariff number
Country of origin
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page