1

02007 Self-aligning pads, adjustable, with O-ring and...

Manufacturer norelem
Description SELF-ALIGNING PADS WITH O-RING M10X15, FORM:M CARBON STEEL, EXCHANGABLE INSER...
Part Number 02007-910X015
Product selection
Selector Description Load rating max. kN (static load only) L2 Ball-Ø Customs tariff number Country of origin D3 D2 L3 Accessories Order No. gripper D1=GEWINDE S E L1=GEWINDELÄNGE SW=SCHLÜSSELWEITE SW1
1 SELF-ALIGNING PADS WITH O-RING M10X15, FORM:M CARBON STEEL, EXCHANGABLE INSER... 19 17 13 84662020 US 7,9 10 10 07113-1010,07113-10107,07113 07113-10107 M10 17 19,6 15 17 3
2 SELF-ALIGNING PADS WITH O-RING M10X30, FORM:M CARBON STEEL, EXCHANGABLE INSER... 19 17 13 84662020 US 7,9 10 10 07113-1010,07113-10107,07113 07113-10107 M10 17 19,6 30 17 3
3 SELF-ALIGNING PADS WITH O-RING M10X50, FORM:M CARBON STEEL, EXCHANGABLE INSER... 19 17 13 84662020 US 7,9 10 10 07113-1010,07113-10107,07113 07113-10107 M10 17 19,6 50 17 3
4 SELF-ALIGNING PADS WITH O-RING M12X20, FORM:M CARBON STEEL, EXCHANGABLE INSER... 30 19 15 84662020 US 9,5 12 10 07113-1210,07113-12107,07113 07113-12107 M12 19 21,9 20 19 5
5 SELF-ALIGNING PADS WITH O-RING M12X40, FORM:M CARBON STEEL, EXCHANGABLE INSER... 30 19 15 84662020 US 9,5 12 10 07113-1210,07113-12107,07113 07113-12107 M12 19 21,9 40 19 5
6 SELF-ALIGNING PADS WITH O-RING M12X60, FORM:M CARBON STEEL, EXCHANGABLE INSER... 30 19 15 84662020 US 9,5 12 10 07113-1210,07113-12107,07113 07113-12107 M12 19 21,9 60 19 5
7 SELF-ALIGNING PADS WITH O-RING M16X25, FORM:M CARBON STEEL, EXCHANGABLE INSER... 50 23 20 84662020 US 12,7 16 10 07113-1610,07113-16107,07113 07113-16107 M16 24 27,7 25 24 6
8 SELF-ALIGNING PADS WITH O-RING M16X50, FORM:M CARBON STEEL, EXCHANGABLE INSER... 50 23 20 84662020 US 12,7 16 10 07113-1610,07113-16107,07113 07113-16107 M16 24 27,7 50 24 6
9 SELF-ALIGNING PADS WITH O-RING M16X80, FORM:M CARBON STEEL, EXCHANGABLE INSER... 50 23 20 84662020 US 12,7 16 10 07113-1610,07113-16107,07113 07113-16107 M16 24 27,7 80 24 6
10 SELF-ALIGNING PADS WITH O-RING M20X30, FORM:M CARBON STEEL, EXCHANGABLE INSER... 85 24 23 84662020 US 15,9 20 10 07113-2010,07113-20107,07113 07113-20107 M20 30 34,6 30 30 8
11 SELF-ALIGNING PADS WITH O-RING M20X60, FORM:M CARBON STEEL, EXCHANGABLE INSER... 85 24 23 84662020 US 15,9 20 10 07113-2010,07113-20107,07113 07113-20107 M20 30 34,6 60 30 8
12 SELF-ALIGNING PADS WITH O-RING M20X100, FORM:M CARBON STEEL, EXCHANGABLE INSE... 85 24 23 84662020 US 15,9 20 10 07113-2010,07113-20107,07113 07113-20107 M20 30 34,6 100 30 8
13 SELF-ALIGNING PADS WITH O-RING M24X40, FORM:M CARBON STEEL, EXCHANGABLE INSER... 121 30 28 84662020 US 19 25 10 07113-2510,07113-25107,07113 07113-25107 M24 36 41,6 40 36 10
14 SELF-ALIGNING PADS WITH O-RING M24X100, FORM:M CARBON STEEL, EXCHANGABLE INSE... 121 30 28 84662020 US 19 25 10 07113-2510,07113-25107,07113 07113-25107 M24 36 41,6 100 36 10
Description
Load rating max. kN (static load only)
L2
Ball-Ø
Customs tariff number
Country of origin
D3
D2
L3
Accessories
Order No. gripper
D1=GEWINDE
S
E
L1=GEWINDELÄNGE
SW=SCHLÜSSELWEITE
SW1
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem