2

02006 Self-aligning pads, adjustable, with O-ring, Fo...

Manufacturer norelem
Description SELF-ALIGNING PADS WITH O-RING M06X12, FORM:C CARBON STEEL, ADJUSTABLE, COMP:...
Part Number 02006-106X012
Product selection
Selector Part Number Description L2 D1=GEWINDE D2 Ball-Ø Load rating max. kN (static load only) S E L1=GEWINDELÄNGE SW=SCHLÜSSELWEITE Customs tariff number Country of origin
1 02006-106X012 SELF-ALIGNING PADS WITH O-RING M06X12, FORM:C CARBON STEEL, ADJUSTABLE, COMP:... 9,5 M6 6 7 9 10 11,5 12 10 84662020 US 9
2 02006-106X025 SELF-ALIGNING PADS WITH O-RING M06X25, FORM:C CARBON STEEL, ADJUSTABLE, COMP:... 9,5 M6 6 7 9 10 11,5 25 10 84662020 US 9
3 02006-106X040 SELF-ALIGNING PADS WITH O-RING M06X40, FORM:C CARBON STEEL, ADJUSTABLE, COMP:... 9,5 M6 6 7 9 10 11,5 40 10 84662020 US 9
4 02006-108X012 SELF-ALIGNING PADS WITH O-RING M08X12, FORM:C CARBON STEEL, ADJUSTABLE, COMP:... 13 M8 8,5 10 15 13 15 12 13 84662020 US 15
5 02006-108X025 SELF-ALIGNING PADS WITH O-RING M08X25, FORM:C CARBON STEEL, ADJUSTABLE, COMP:... 13 M8 8,5 10 15 13 15 25 13 84662020 US 15
6 02006-108X040 SELF-ALIGNING PADS WITH O-RING M08X40, FORM:C CARBON STEEL, ADJUSTABLE, COMP:... 13 M8 8,5 10 15 13 15 40 13 84662020 US 15
Part Number
Description
L2
D1=GEWINDE
D2
Ball-Ø
Load rating max. kN (static load only)
S
E
L1=GEWINDELÄNGE
SW=SCHLÜSSELWEITE
Customs tariff number
Country of origin
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page