1

02001 Self-aligning pads, swivel angle 14° and 20°, F...

Manufacturer norelem
Description SELF-ALIGNING PADS SWIVEL ANGLE 14° M06 D1=12, FORM:M STEEL, CARBIDE INSERT
Part Number 02001-9061
Product selection
Selector Part Number Description D1=AUßENDURCHMESSER SW D2 Ball-Ø Load rating max. kN (static load only) E L3 L1 L D3=GEWINDE Customs tariff number α Country of origin Charge admissible kN max. (contraintes statiques unique... L2 D4
1 02001-9061 SELF-ALIGNING PADS SWIVEL ANGLE 14° M06 D1=12, FORM:M STEEL, CARBIDE INSERT 12 17 7 10 14 19,6 12,5 6 17,5 M6 84662020 14° FR 14 0,6 5
2 02001-906 SELF-ALIGNING PADS SWIVEL ANGLE 14° M06 D1=12, FORM:M STEEL, CARBIDE INSERT 12 17 7 10 14 19,6 12,5 6 17,5 M6 84662020 14° FR 14 0,6 5
4 02001-908 SELF-ALIGNING PADS SWIVEL ANGLE 20° M08 D1=22, FORM:M STEEL, CARBIDE INSERT 22 24 11 16 34 27,7 9 26 M8 84662020 20° FR 34 0,8 7,5
5 02001-9101 SELF-ALIGNING PADS SWIVEL ANGLE 20° M10 D1=18, FORM:M STEEL, CARBIDE INSERT 18 24 11 16 34 27,7 20 9 26 M10 84662020 20° FR 34 0,8 7,5
6 02001-910 SELF-ALIGNING PADS SWIVEL ANGLE 20° M10 D1=18, FORM:M STEEL, CARBIDE INSERT 18 24 11 16 34 27,7 20 9 26 M10 84662020 20° FR 34 0,8 7,5
8 02001-912 SELF-ALIGNING PADS SWIVEL ANGLE 20° M12 D1=22, FORM:M STEEL, CARBIDE INSERT 22 24 11 16 34 27,7 9 26 M12 84662020 20° FR 34 0,8 7,5
9 02001-9161 SELF-ALIGNING PADS SWIVEL ANGLE 20° M16 D1=26, FORM:M STEEL, CARBIDE INSERT 26 36 18 25 90 41,6 30 15 40 M16 84662020 20° FR 90 0,9 13
10 02001-916 SELF-ALIGNING PADS SWIVEL ANGLE 20° M16 D1=26, FORM:M STEEL, CARBIDE INSERT 26 36 18 25 90 41,6 30 15 40 M16 84662020 20° FR 90 0,9 13
12 02001-920 SELF-ALIGNING PADS SWIVEL ANGLE 20° M20 D1=34, FORM:M STEEL, CARBIDE INSERT 34 36 18 25 90 41,6 15 40 M20 84662020 20° FR 90 0,9 13
Part Number
Description
D1=AUßENDURCHMESSER
SW
D2
Ball-Ø
Load rating max. kN (static load only)
E
L3
L1
L
D3=GEWINDE
Customs tariff number
α
Country of origin
Charge admissible kN max. (contraintes statiques unique...
L2
D4
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page