1

02080 Self-aligning pads swivel angle 12°, Form F, wi...

Manufacturer norelem
Description SELF-ALIGNING PADS M06, FORM:F CARBON STEEL, SWIVEL ANGLE 12°, COMP:BALL-BEAR...
Part Number 02080-306
Product selection
Selector Part Number Description H1 H D1 D=GEWINDE Ball-Ø Load rating max. kN (static load only) T=SCHLÜSSELWEITE Customs tariff number Country of origin
1 02080-306 SELF-ALIGNING PADS M06, FORM:F CARBON STEEL, SWIVEL ANGLE 12°, COMP:BALL-BEAR... 7 13 6,7 M6 10 10 13 84662020 FR 10
2 02080-308 SELF-ALIGNING PADS M08, FORM:F CARBON STEEL, SWIVEL ANGLE 12°, COMP:BALL-BEAR... 8 13 6,7 M8 10 10 13 84662020 FR 10
3 02080-310 SELF-ALIGNING PADS M10, FORM:F CARBON STEEL, SWIVEL ANGLE 12°, COMP:BALL-BEAR... 10 18 10 M10 16 25 19 84662020 FR 25
4 02080-312 SELF-ALIGNING PADS M12, FORM:F CARBON STEEL, SWIVEL ANGLE 12°, COMP:BALL-BEAR... 12 18 10 M12 16 25 19 84662020 FR 25
5 02080-316 SELF-ALIGNING PADS M16, FORM:F CARBON STEEL, SWIVEL ANGLE 12°, COMP:BALL-BEAR... 16 27 20 M16 24 90 30 84662020 FR 90
6 02080-320 SELF-ALIGNING PADS M20, FORM:F CARBON STEEL, SWIVEL ANGLE 12°, COMP:BALL-BEAR... 20 27 20 M20 24 90 30 84662020 FR 90
Part Number
Description
H1
H
D1
D=GEWINDE
Ball-Ø
Load rating max. kN (static load only)
T=SCHLÜSSELWEITE
Customs tariff number
Country of origin
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page